目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24330. - with rotating machine handle
Halder
Standard Parts
Operating Elements
EH 24330. Crank Handles, DIN 469 straight, with square end DIN 79
with rotating machine handle
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2433a/eh_2433/eh_2433_assmtab.prj},{NB=EH 24330.0040 Handkurbel},{BESTNR=24330.0040},{BESTNR1=2433.040},{AUS=mit drehbarem Ballengriff EH 2446, DIN 98, Form D},{L=125},{S=14},{E=18.1},{D2=34},{H1=34},{HX=14},{H2=26},{H3=122},{BG=22},{G=440},{D2A=39},{D3=19},{R1=26},{B1=26},{B2=15},{ID=2446125},{D4=25},{S1=14},{A1=8},{D3A=M10},{D3B=10},{D3C=8.376},{PPATH=eh_2433_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
L
[mm]
S
H11
[mm]
E
min.
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
BG
Machine Handle
[mm]
G
weight
[g]
EH 24330.0010 Crank Handl...
24330.0010
with rotating machine han...
63
10
13.1
20
20
15
79
16
115
EH 24330.0020 Crank Handl...
24330.0020
with rotating machine han...
80
10
13.1
24
24
18
97
18
185
EH 24330.0021 Crank Handl...
24330.0021
with rotating machine han...
80
12
16.1
24
24
18
97
18
175
EH 24330.0030 Crank Handl...
24330.0030
with rotating machine han...
100
12
16.1
28
28
21
100
20
280
EH 24330.0031 Crank Handl...
24330.0031
with rotating machine han...
100
14
18.1
28
28
21
100
20
270
EH 24330.0040 Crank Handl...
24330.0040
with rotating machine han...
125
14
18.1
34
34
26
122
22
440
EH 24330.0041 Crank Handl...
24330.0041
with rotating machine han...
125
17
22.2
34
34
26
122
22
420
EH 24330.0050 Crank Handl...
24330.0050
with rotating machine han...
160
17
22.2
38
38
29
126
25
650
EH 24330.0051 Crank Handl...
24330.0051
with rotating machine han...
160
19
25.2
38
38
29
126
25
610
EH 24330.0060 Crank Handl...
24330.0060
with rotating machine han...
200
19
25.2
44
44
34
160
28
1010
EH 24330.0061 Crank Handl...
24330.0061
with rotating machine han...
200
22
28.2
44
44
34
160
28
980
EH 24330.0070 Crank Handl...
24330.0070
with rotating machine han...
250
22
28.2
48
48
36
162
32
1340
EH 24330.0071 Crank Handl...
24330.0071
with rotating machine han...
250
24
32.2
48
48
36
162
32
1290
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表