slovenčina
English
Timing belt pulleys HTD 14M 85 for taper bush for belt width 85 mm
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys profile HTD
Taper bush
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_profile_htd/taper_lock/t_belt_pulleys_for_taper_bushes_14m_85_asmtab.prj},{NB=T35225},{NAME=Timing belt pulley profile HTD for taper bush TL 48 14M 85/18F, TL3030},{DESCRIPTION=TL 48 14M 85},{CNSORDERNO=T35225},{TYPE=18F},{MAT=St},{Z=48},{TAPERBUSH=3030},{HM=75},{DP=213.90},{DE=211.11},{DF=226},{DM=0},{DI=170},{F=102},{L=76},{R=13.0},{N=412},{KG=15.00},{I=190.0},{PPATH=t_belt_pulleys_for_taper_bushes_14m_asmtpl.prj},{VER=MIN},{CNSORDERNO2=48085048}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order nummber
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
TAPERBUSH
Taper bushes
ⁿ/ₐ
HM
Hole max.
[mm]
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T35217
Timing belt pulley profil...
TL 28 14M 85
T35217
18F
St
28
2517
60
124.78
122.12
127
0
98
102
45
28.5
400
2.70
T35219
Timing belt pulley profil...
TL 30 14M 85
T35219
18F
St
30
2517
60
133.69
130.99
138
0
100
102
45
28.5
401
3.80
T35220
Timing belt pulley profil...
TL 32 14M 85
T35220
18F
St
32
2517
60
142.60
139.88
154
0
108
102
45
28.5
403
4.70
T35630
Timing belt pulley profil...
TL 34 14M 85
T35630
18F
St
34
2517
60
151.52
148.79
160
0
110
102
45
28.5
404
6.00
T35221
Timing belt pulley profil...
TL 36 14M 85
T35221
18F
St
36
3020
75
160.43
157.68
168
0
125
102
51
25.5
405
5.70
T35223
Timing belt pulley profil...
TL 38 14M 85
T35223
18F
St
38
3020
75
169.34
166.60
183
0
130
102
51
25.5
406
6.80
T35222
Timing belt pulley profil...
TL 40 14M 85
T35222
18F
St
40
3020
75
178.25
175.49
188
0
138
102
51
25.5
407
8.00
T35224
Timing belt pulley profil...
TL 44 14M 85
T35224
18F
St
44
3030
75
196.08
193.28
211
0
155
102
76
13.0
411
11.70
T35225
Timing belt pulley profil...
TL 48 14M 85
T35225
18F
St
48
3030
75
213.90
211.11
226
0
170
102
76
13.0
412
15.00
T35226
Timing belt pulley profil...
TL 56 14M 85
T35226
18F
GG
56
3525
90
249.55
246.76
256
0
210
102
65
18.5
416
19.00
T35227
Timing belt pulley profil...
TL 64 14M 85
T35227
19F
GG
64
3525
90
285.21
282.41
296
190
240
102
65
18.5
418
23.50
T35228
Timing belt pulley profil...
TL 72 14M 85
T35228
19
GG
72
3525
90
320.86
318.06
0
190
280
102
65
18.5
0
25.00
T35229
Timing belt pulley profil...
TL 80 14M 85
T35229
20
GG
80
3525
90
356.51
353.71
0
190
315
102
65
18.5
0
26.00
T35230
Timing belt pulley profil...
TL 90 14M 85
T35230
20
GG
90
3525
90
401.07
398.28
0
190
360
102
65
18.5
0
28.00
T35231
Timing belt pulley profil...
TL112 14M 85
T35231
20
GG
112
3525
90
499.11
496.32
0
190
457
102
65
18.5
0
36.00
T35232
Timing belt pulley profil...
TL144 14M 85
T35232
20
GG
144
3525
90
641.71
638.92
0
190
600
102
65
18.5
0
48.00
T35233
Timing belt pulley profil...
TL168 14M 85
T35233
20
GG
168
3525
90
748.66
745.87
0
190
706
102
65
18.5
0
60.00
T35234
Timing belt pulley profil...
TL192 14M 85
T35234
22
GG
192
4040
100
855.62
852.82
0
230
813
102
102
0.0
0
85.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表