slovenčina
English
Taper bushes Taper Lock 2012
Haberkorn
Driving elements
Shaft - hub connections
Taper bushes Taper Lock
Powered by
CAD模型選擇
{haberkorn/driving_elements/shaft_hub_connections/taper_bushes_taper_lock/taper_bushes_2012.prj},{NB=T31105},{NAME=Taper bush Taper Lock 2012/28},{D=28},{CNSORDERNO=T31105},{B=8},{T2=3.3},{KG=0.68},{D1=70},{L=31.8},{SCREW=7/16''},{CDS=31},{BUSSOLA=2012},{D100BUSSOLA=11.500},{DH1BUSSOLA=19.500},{D2BUSSOLA=66.68},{SH=55.000},{CNSORDERNO2=392012028}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
NAME
Name
ⁿ/ₐ
D
Hole diameter (d)
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
B
[mm]
T2
[mm]
KG
[kg]
D1
Larger diameter (D1)
[mm]
L
Length
[mm]
SCREW
Screw
ⁿ/ₐ
CDS
Tightening torque
[Nm]
F04061
Taper bush Taper Lock 201...
15
F04061
5
2.3
0.78
70
31.8
7/16''
31
T31098
Taper bush Taper Lock 201...
16
T31098
5
2.3
0.78
70
31.8
7/16''
31
T31099
Taper bush Taper Lock 201...
18
T31099
6
2.8
0.76
70
31.8
7/16''
31
T31100
Taper bush Taper Lock 201...
19
T31100
6
2.8
0.76
70
31.8
7/16''
31
T31101
Taper bush Taper Lock 201...
20
T31101
6
2.8
0.75
70
31.8
7/16''
31
T31102
Taper bush Taper Lock 201...
22
T31102
6
2.8
0.74
70
31.8
7/16''
31
T31103
Taper bush Taper Lock 201...
24
T31103
8
3.3
0.72
70
31.8
7/16''
31
T31104
Taper bush Taper Lock 201...
25
T31104
8
3.3
0.71
70
31.8
7/16''
31
T31105
Taper bush Taper Lock 201...
28
T31105
8
3.3
0.68
70
31.8
7/16''
31
T31106
Taper bush Taper Lock 201...
30
T31106
8
3.3
0.66
70
31.8
7/16''
31
T31107
Taper bush Taper Lock 201...
32
T31107
10
3.3
0.64
70
31.8
7/16''
31
T31108
Taper bush Taper Lock 201...
35
T31108
10
3.3
0.60
70
31.8
7/16''
31
T31109
Taper bush Taper Lock 201...
38
T31109
10
3.3
0.57
70
31.8
7/16''
31
T31110
Taper bush Taper Lock 201...
40
T31110
12
3.3
0.54
70
31.8
7/16''
31
T31111
Taper bush Taper Lock 201...
42
T31111
12
3.3
0.51
70
31.8
7/16''
31
T31112
Taper bush Taper Lock 201...
45
T31112
14
3.8
0.46
70
31.8
7/16''
31
T31113
Taper bush Taper Lock 201...
48
T31113
14
3.8
0.40
70
31.8
7/16''
31
T31114
Taper bush Taper Lock 201...
50
T31114
14
3.8
0.37
70
31.8
7/16''
31
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Taper bushes Taper Lock 2517
Haberkorn
21.02.2022
Taper bushes Taper Lock 3020
Haberkorn
21.02.2022
Taper bushes Taper Lock 3030
Haberkorn
21.02.2022
TB mm - TB Taper-Bushings with metric bores
Optibelt
08.08.2023
V-belt pulleys for taper bush SPB-3 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Taper bushes Taper Lock 1610
Haberkorn
21.02.2022
Type 14M - HTD Pulleys for Taper-Bushings
Optibelt
20.11.2023
Taper bushes 2517 - Taper bushes
BEA Ingranaggi
06.07.2020
Sprockets for taper bush with hardened teeth simplex 1"x17,02mm (16 B-1)
Haberkorn
19.07.2021
Modèle A7-SPB - Poulie à gorge trapézoïdale SPB à moyeu amovible
MICHAUD CHAILLY - Direct Transmission
07.03.2023
Taper bushes 2102 - Taper bushes
BEA Ingranaggi
06.07.2020
Timing belt pulleys HTD 8M 30 for taper bush for belt width 30 mm
Haberkorn
19.07.2021
Section SPB/17 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to D...
Optibelt
08.08.2023
Taper-Lock (Milimeters) - Bushings (Milimeters)
Maska
13.02.2007
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表