slovenčina
English
Locking assemblies stainless steel BK61 self-centering
Haberkorn
Driving elements
Shaft - hub connections
Locking assemblies BK stainless steel
Powered by
CAD模型選擇
{haberkorn/driving_elements/shaft_hub_connections/locking_assemblies_bk_stainless_steel/locking_assemblies_bk61ss_asmtab.prj},{NB=N08248},{NAME=Locking assembly stainless steel BK61 18x35 self-centering},{DXD=18 x 35},{D=18.000},{DD=35},{CNSORDERNO=N08248},{L1=20.5},{L2=21},{B=25.0},{MT=32},{FASS=3.5},{PW=32},{PN=17},{N=4},{TIP=M4x20},{MS=2.2},{KG=0.09},{SD=4.000},{SL=20},{P=0.700},{PPATH=locking_assemblies_bk61ss_asmtpl.prj},{CNSORDERNO2=BKSS061018035}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
NAME
Name
ⁿ/ₐ
DXD
d x D
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
L2
[mm]
B
[mm]
MT
Torque
[Nm]
FASS
Axial force
[KN]
PW
Surface pressure - Shaft
[N/mm^2]
PN
Surface pressure - Hub
[N/mm^2]
N
Number of screws
ⁿ/ₐ
TIP
Screw type DIN 912 S.S.
ⁿ/ₐ
MS
Tightening torque
[Nm]
KG
[kg]
N08240
Locking assembly stainles...
6 x 16
N08240
11
13.5
3
0.9
49
19
3
M2,5x10
0.5
0.01
N08241
Locking assembly stainles...
7 x 17
N08241
11
13.5
3
0.9
42
17
3
M2,5x10
0.5
0.01
N08242
Locking assembly stainles...
8 x 18
N08242
11
13.5
4
0.9
37
17
3
M2,5x10
0.5
0.02
N08243
Locking assembly stainles...
9 x 20
N08243
13
15.5
6
1.2
37
17
4
M2,5x12
0.5
0.02
N08244
Locking assembly stainles...
10 x 20
N08244
13
15.5
6
1.2
33
17
4
M2,5x12
0.5
0.02
N08067
Locking assembly stainles...
12 x 22
N08067
13
15.5
7
1.2
26
15
4
M2,5x12
0.5
0.02
N08245
Locking assembly stainles...
14 x 26
N08245
17
20.0
13
1.9
28
15
4
M3x16
0.9
0.04
N08246
Locking assembly stainles...
15 x 28
N08246
17
20.0
14
1.9
26
14
4
M3x16
0.9
0.04
N08071
Locking assembly stainles...
16 x 32
N08071
17
21.0
28
3.5
45
23
4
M4x16
2.2
0.07
N08247
Locking assembly stainles...
17 x 35
N08247
21
25.0
30
3.5
34
17
4
M4x20
2.2
0.09
N08248
Locking assembly stainles...
18 x 35
N08248
21
25.0
32
3.5
32
17
4
M4x20
2.2
0.09
N08249
Locking assembly stainles...
19 x 35
N08249
21
25.0
34
3.5
31
17
4
M4x20
2.2
0.08
N08072
Locking assembly stainles...
20 x 38
N08072
21
26.0
55
5.5
45
24
4
M5x20
4.2
0.10
N08250
Locking assembly stainles...
22 x 40
N08250
21
26.0
61
5.5
41
23
4
M5x20
4.2
0.11
N08251
Locking assembly stainles...
24 x 47
N08251
26
32.0
96
8.0
44
23
4
M6x24
7.3
0.20
N08252
Locking assembly stainles...
25 x 47
N08252
26
32.0
100
8.0
43
23
4
M6x24
7.3
0.19
N08253
Locking assembly stainles...
28 x 50
N08253
26
32.0
210
15.0
57
32
6
M6x24
7.3
0.22
N08254
Locking assembly stainles...
30 x 55
N08254
26
32.0
220
15.0
54
29
6
M6x24
7.3
0.27
N08255
Locking assembly stainles...
32 x 55
N08255
26
32.0
240
15.0
50
29
6
M6x24
7.3
0.25
N08256
Locking assembly stainles...
35 x 60
N08256
29
35.0
350
20.0
55
32
6
M6x28
7.3
0.36
N08257
Locking assembly stainles...
38 x 65
N08257
29
35.0
380
20.0
51
29
6
M6x28
7.3
0.43
N08258
Locking assembly stainles...
40 x 65
N08258
29
35.0
400
20.0
48
29
6
M6x28
7.3
0.40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表