slovenčina
English
Shaft collars two split stainless steel
Haberkorn
Driving elements
Shaft collars
Powered by
CAD模型選擇
{haberkorn/driving_elements/shaft_collars/shaft_collar_abrr_s_s_asmtab.prj},{NB=N08494},{NAME=Shaft collar ABRR 24 two split - stainless steel},{DESCRIPTION=ABRR 24},{CNSORDERNO=N08494},{D1=24},{DE=45},{DO=50.8},{A=15},{B=M6 x 16},{C=17.5},{KG=0.120},{NDM=6.000},{LX=16.000},{PX=1.000},{PPATH=shaft_collar_abrr_s_s_asmtpl.prj},{CNSORDERNO2=SSABRR024}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
D1
[mm]
DE
de
[mm]
DO
do
[mm]
A
[mm]
B
[mm]
C
[mm]
KG
kg./100 pcs
[kg]
N08480
Shaft collar ABRR 4 two s...
ABRR 4
N08480
4
16
20.7
9
M3 x 8
5.5
0.011
N08481
Shaft collar ABRR 5 two s...
ABRR 5
N08481
5
16
20.7
9
M3 x 8
5.5
0.011
N08482
Shaft collar ABRR 6 two s...
ABRR 6
N08482
6
16
20.7
9
M3 x 8
5.5
0.010
N08483
Shaft collar ABRR 8 two s...
ABRR 8
N08483
8
18
22.4
9
M3 x 8
6.5
0.012
N08484
Shaft collar ABRR 10 two ...
ABRR 10
N08484
10
24
26.0
9
M3 x 8
8.5
0.024
N08485
Shaft collar ABRR 12 two ...
ABRR 12
N08485
12
28
31.8
11
M4 x 12
10.0
0.039
N08486
Shaft collar ABRR 14 two ...
ABRR 14
N08486
14
30
33.9
11
M4 x 12
11.0
0.043
N08487
Shaft collar ABRR 15 two ...
ABRR 15
N08487
15
34
39.4
13
M5 x 14
12.5
0.068
N08488
Shaft collar ABRR 16 two ...
ABRR 16
N08488
16
34
39.4
13
M5 x 14
12.5
0.650
N08489
Shaft collar ABRR 18 two ...
ABRR 18
N08489
18
36
41.2
13
M5 x 14
13.5
0.071
N08490
Shaft collar ABRR 19 two ...
ABRR 19
N08490
19
40
46.4
15
M6 x 16
14.7
0.104
N08491
Shaft collar ABRR 20 two ...
ABRR 20
N08491
20
40
46.4
15
M6 x 16
14.7
0.101
N08492
Shaft collar ABRR 22 two ...
ABRR 22
N08492
22
42
48.1
15
M6 x 16
16.0
0.107
N08493
Shaft collar ABRR 23 two ...
ABRR 23
N08493
23
45
50.8
15
M6 x 16
17.5
0.127
N08494
Shaft collar ABRR 24 two ...
ABRR 24
N08494
24
45
50.8
15
M6 x 16
17.5
0.120
N08495
Shaft collar ABRR 25 two ...
ABRR 25
N08495
25
45
50.8
15
M6 x 16
17.5
0.120
N08496
Shaft collar ABRR 26 two ...
ABRR 26
N08496
26
48
53.7
15
M6 x 18
19.0
0.139
N08497
Shaft collar ABRR 28 two ...
ABRR 28
N08497
28
48
53.7
15
M6 x 18
19.0
0.128
N08498
Shaft collar ABRR 30 two ...
ABRR 30
N08498
30
54
58.6
15
M6 x 18
21.5
0.171
N08499
Shaft collar ABRR 32 two ...
ABRR 32
N08499
32
54
58.6
15
M6 x 18
21.5
0.161
N08500
Shaft collar ABRR 35 two ...
ABRR 35
N08500
35
57
61.6
15
M6 x 18
23.2
0.172
N08501
Shaft collar ABRR 36 two ...
ABRR 36
N08501
36
57
61.6
15
M6 x 18
23.2
0.169
N08502
Shaft collar ABRR 38 two ...
ABRR 38
N08502
38
60
65.0
15
M6 x 18
25.0
0.183
N08503
Shaft collar ABRR 40 two ...
ABRR 40
N08503
40
60
65.0
15
M6 x 18
25.0
0.172
N08504
Shaft collar ABRR 45 two ...
ABRR 45
N08504
45
73
79.4
19
M8 x 25
29.5
0.360
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表