slovenčina
English
Shaft collars with one side hub
Haberkorn
Driving elements
Shaft collars
Powered by
CAD模型選擇
{haberkorn/driving_elements/shaft_collars/shaft_collar_abc_black_oxide_asmtab.prj},{NB=N08363},{NAME=Shaft collar ABC 15 with one side hub - black oxide},{DESCRIPTION=ABC 15},{CNSORDERNO=N08363},{D1=15},{DE=25},{A=12},{B=M6 x 8},{C=1.0},{E=18},{S=0.6},{KG=2.98},{NDM=6.000},{PPATH=shaft_collar_abc_black_oxide_asmtpl.prj},{CNSORDERNO2=ABC015}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
D1
[mm]
DE
de
[mm]
A
[mm]
B
[mm]
C
[mm]
E
[mm]
S
[mm]
KG
kg./100 pcs
[kg]
N08359
ABC 6
N08359
6
12
8
M4 x 5
0.6
8
0.3
0.54
N08360
ABC 8
N08360
8
16
8
M4 x 6
0.8
10
0.3
0.94
N08361
ABC 10
N08361
10
20
10
M5 x 8
0.8
13
0.3
1.85
N08362
ABC 12
N08362
12
22
12
M6 x 8
0.8
15
0.5
2.52
N08363
ABC 15
N08363
15
25
12
M6 x 8
1.0
18
0.6
2.98
N08364
ABC 17
N08364
17
28
12
M6 x 8
1.0
20
0.6
4.00
N08365
ABC 20
N08365
20
32
14
M6 x 8
1.0
24
0.8
5.30
N08366
ABC 25
N08366
25
40
16
M8 x 10
1.0
29
0.8
9.56
N08367
ABC 30
N08367
30
45
16
M8 x 10
1.2
34
1.0
11.10
N08368
ABC 35
N08368
35
56
16
M8 x 12
1.2
39
1.0
18.70
N08369
ABC 40
N08369
40
63
18
M10 x 16
1.2
44
1.0
26.10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表