slovenčina
English
Coupling hubs standard HRC
Haberkorn
Driving elements
Couplings
Flexible HRC
Powered by
CAD模型選擇
{haberkorn/driving_elements/couplings/flexible_hrc/geb_hrc_asmtab.prj},{NB=T83176},{NAME=Coupling hub HRC 130},{DESCRIPTION=GEB HRC 130},{CNSORDERNO=T83176},{PD=20},{DMAX=60},{A=47.5},{D=130},{M=105},{N=35},{R=39},{L=130},{KG=4.450},{PPATH=geb_hrc_asmtpl.prj},{CNSORDERNO2=GEBHRC130}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
PD
Pre-hole (d)
[mm]
DMAX
Max hole diameter (d)
[mm]
A
[mm]
D
[mm]
M
[mm]
N
[mm]
R
[mm]
L
[mm]
KG
[kg]
T83173
Coupling hub HRC 70
GEB HRC 70
T83173
10
32
23.5
69
60
18
20
65
0.600
T83174
Coupling hub HRC 90
GEB HRC 90
T83174
10
42
30.0
85
70
22
26
82
1.070
T83175
Coupling hub HRC 110
GEB HRC 110
T83175
10
55
45.0
112
100
29
37
119
3.050
T83176
Coupling hub HRC 130
GEB HRC 130
T83176
20
60
47.5
130
105
35
39
130
4.450
T83177
Coupling hub HRC 150
GEB HRC 150
T83177
20
70
56.0
150
115
40
46
152
6.100
T83178
Coupling hub HRC 180
GEB HRC 180
T83178
28
80
70.0
180
125
46
58
186
9.200
T83179
Coupling hub HRC 230
GEB HRC 230
T83179
45
100
90.0
225
155
58
77
238
17.750
T83180
Coupling hub HRC 280
GEB HRC 280
T83180
55
115
105.5
275
206
72
90
283
35.750
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表