slovenčina
English
Sprockets with hardened teeth simplex 3/8"x7/32" (06 B-1)
Haberkorn
Driving elements
Chain wheels
Sprockets with hardened teeth
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/sprockets_with_hardened_teeth/s_spr_with_hardened_teeth_06b_1.prj},{NB=T79171},{NAME=Sprocket with hardened teeth simplex 3/8\"x7/32\" Z19},{Z=19},{DE=61.6},{DP=57.87},{CNSORDERNO=T79171},{DM=45},{D1=10},{A=28},{KG=0.36},{B1=5.3},{C=1},{R3=10},{CNSORDERNO2=191330019}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
T78914
Sprocket with hardened te...
13
43.5
39.80
T78914
28
8
25
0.13
5.3
1
10
T79166
Sprocket with hardened te...
14
46.5
42.80
T79166
31
8
25
0.16
5.3
1
10
T79167
Sprocket with hardened te...
15
49.5
45.81
T79167
34
8
25
0.19
5.3
1
10
T79168
Sprocket with hardened te...
16
52.5
48.82
T79168
37
10
28
0.24
5.3
1
10
T79169
Sprocket with hardened te...
17
55.5
51.83
T79169
40
10
28
0.28
5.3
1
10
T79170
Sprocket with hardened te...
18
58.6
54.85
T79170
43
10
28
0.33
5.3
1
10
T79171
Sprocket with hardened te...
19
61.6
57.87
T79171
45
10
28
0.36
5.3
1
10
T79172
Sprocket with hardened te...
20
64.6
60.89
T79172
46
10
28
0.39
5.3
1
10
T79173
Sprocket with hardened te...
21
67.6
63.91
T79173
48
12
28
0.42
5.3
1
10
T79174
Sprocket with hardened te...
22
70.6
66.93
T79174
50
12
28
0.46
5.3
1
10
T79175
Sprocket with hardened te...
23
73.7
69.95
T79175
52
12
28
0.50
5.3
1
10
T79176
Sprocket with hardened te...
24
76.7
72.97
T79176
54
12
28
0.54
5.3
1
10
T79177
Sprocket with hardened te...
25
79.7
76.00
T79177
57
12
28
0.60
5.3
1
10
T79178
Sprocket with hardened te...
30
94.8
91.12
T79178
60
12
30
0.72
5.3
1
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表