slovenčina
English
Sprockets for conveyor chains P50 R25
Haberkorn
Driving elements
Chain wheels
Sprockets for conveyor chains
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/sprockets_for_conveyor_chains/sprockets_for_conveyor_chains_p50_r25.prj},{NB=N97155},{NAME=Sprocket for conveyor chains P50 R25 Z17},{Z=17},{DE=293.0},{DP=272.11},{CNSORDERNO=N97155},{DM=118},{D1=30},{A=60},{KG=9.10},{B1=10.5},{C=3},{R3=50},{CNSORDERNO2=332555017}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
N97168
Sprocket for conveyor cha...
6
121.0
100.00
N97168
58
20
40
1.11
10.5
3
50
N97169
Sprocket for conveyor cha...
7
136.0
115.24
N97169
58
20
40
1.37
10.5
3
50
N97170
Sprocket for conveyor cha...
8
151.5
130.65
N97170
58
20
40
1.55
10.5
3
50
N97171
Sprocket for conveyor cha...
9
167.0
146.20
N97171
58
20
40
1.89
10.5
3
50
N97148
Sprocket for conveyor cha...
10
183.0
161.80
N97148
88
25
46
3.10
10.5
3
50
N97149
Sprocket for conveyor cha...
11
198.5
177.50
N97149
88
25
46
3.44
10.5
3
50
N97150
Sprocket for conveyor cha...
12
214.0
193.20
N97150
88
25
46
3.79
10.5
3
50
N97151
Sprocket for conveyor cha...
13
230.0
208.95
N97151
88
25
46
4.17
10.5
3
50
N97152
Sprocket for conveyor cha...
14
245.5
224.70
N97152
88
25
46
4.63
10.5
3
50
N97153
Sprocket for conveyor cha...
15
261.5
240.45
N97153
88
25
46
5.09
10.5
3
50
N97154
Sprocket for conveyor cha...
16
277.5
256.30
N97154
118
30
60
8.26
10.5
3
50
N97155
Sprocket for conveyor cha...
17
293.0
272.11
N97155
118
30
60
9.10
10.5
3
50
N97156
Sprocket for conveyor cha...
18
309.0
287.95
N97156
118
30
60
9.26
10.5
3
50
N97157
Sprocket for conveyor cha...
19
325.0
303.80
N97157
118
30
60
10.32
10.5
3
50
N97158
Sprocket for conveyor cha...
20
340.5
319.60
N97158
118
30
60
10.42
10.5
3
50
N97159
Sprocket for conveyor cha...
21
356.5
335.45
N97159
118
30
60
11.71
10.5
3
50
N97160
Sprocket for conveyor cha...
22
372.5
351.35
N97160
118
30
60
12.20
10.5
3
50
N97161
Sprocket for conveyor cha...
23
388.0
367.20
N97161
118
30
60
12.47
10.5
3
50
N97162
Sprocket for conveyor cha...
24
404.0
383.05
N97162
118
30
60
13.00
10.5
3
50
N97163
Sprocket for conveyor cha...
25
420.0
398.95
N97163
118
30
60
13.98
10.5
3
50
N97164
Sprocket for conveyor cha...
28
467.5
446.55
N97164
133
30
62
18.62
10.5
3
50
N97165
Sprocket for conveyor cha...
30
499.5
478.35
N97165
133
30
62
20.29
10.5
3
50
N97166
Sprocket for conveyor cha...
35
579.0
557.80
N97166
133
30
62
24.57
10.5
3
50
N97167
Sprocket for conveyor cha...
38
626.5
605.45
N97167
133
30
62
26.97
10.5
3
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表