slovenčina
English
Sprockets simplex 1/2"x1/8" (081-1)
Haberkorn
Driving elements
Chain wheels
Sprockets
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/sprockets/simplex_sprockets_081.prj},{NB=T12899},{NAME=Sprocket simplex 1/2\"x1/8\" Z22},{Z=22},{DE=95.5},{DP=89.24},{CNSORDERNO=T12899},{DM=60},{D1=12},{A=20},{KG=0.49},{B1=3.0},{C=0.8},{R3=13},{CNSORDERNO2=101341022}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
T12894
Sprocket simplex 1/2"x1/8...
8
39.5
33.18
T12894
21
8
14
0.04
3.0
0.8
13
T12895
Sprocket simplex 1/2"x1/8...
9
43.4
37.13
T12895
25
8
14
0.06
3.0
0.8
13
T12896
Sprocket simplex 1/2"x1/8...
10
47.4
41.10
T12896
28
8
14
0.07
3.0
0.8
13
T12897
Sprocket simplex 1/2"x1/8...
11
51.4
45.07
T12897
31
8
16
0.10
3.0
0.8
13
T08200
Sprocket simplex 1/2"x1/8...
12
55.4
49.07
T08200
35
8
16
0.13
3.0
0.8
13
T08201
Sprocket simplex 1/2"x1/8...
13
59.4
53.06
T08201
39
8
16
0.16
3.0
0.8
13
T08202
Sprocket simplex 1/2"x1/8...
14
63.4
57.07
T08202
43
8
16
0.19
3.0
0.8
13
T08203
Sprocket simplex 1/2"x1/8...
15
67.4
61.09
T08203
47
8
16
0.23
3.0
0.8
13
T08204
Sprocket simplex 1/2"x1/8...
16
71.4
65.10
T08204
50
10
18
0.29
3.0
0.8
13
T08205
Sprocket simplex 1/2"x1/8...
17
75.4
69.11
T08205
50
10
18
0.30
3.0
0.8
13
T08206
Sprocket simplex 1/2"x1/8...
18
79.4
73.14
T08206
50
10
18
0.31
3.0
0.8
13
T08207
Sprocket simplex 1/2"x1/8...
19
83.5
77.16
T08207
50
10
18
0.32
3.0
0.8
13
T08208
Sprocket simplex 1/2"x1/8...
20
87.5
81.19
T08208
50
10
18
0.33
3.0
0.8
13
T12898
Sprocket simplex 1/2"x1/8...
21
91.5
85.22
T12898
60
12
20
0.48
3.0
0.8
13
T12899
Sprocket simplex 1/2"x1/8...
22
95.5
89.24
T12899
60
12
20
0.49
3.0
0.8
13
T12900
Sprocket simplex 1/2"x1/8...
23
99.6
93.27
T12900
60
12
20
0.51
3.0
0.8
13
T08209
Sprocket simplex 1/2"x1/8...
24
103.6
97.29
T08209
60
12
20
0.52
3.0
0.8
13
T12901
Sprocket simplex 1/2"x1/8...
25
107.6
101.33
T12901
60
12
20
0.53
3.0
0.8
13
T12902
Sprocket simplex 1/2"x1/8...
26
111.7
105.36
T12902
70
16
20
0.67
3.0
0.8
13
T12903
Sprocket simplex 1/2"x1/8...
27
115.7
109.40
T12903
70
16
20
0.69
3.0
0.8
13
T12904
Sprocket simplex 1/2"x1/8...
28
119.7
113.42
T12904
70
16
20
0.70
3.0
0.8
13
T12905
Sprocket simplex 1/2"x1/8...
29
123.8
117.46
T12905
70
16
20
0.72
3.0
0.8
13
T12906
Sprocket simplex 1/2"x1/8...
30
127.8
121.50
T12906
70
16
20
0.74
3.0
0.8
13
T12908
Sprocket simplex 1/2"x1/8...
32
135.9
129.56
T12908
70
16
20
0.77
3.0
0.8
13
T12910
Sprocket simplex 1/2"x1/8...
34
143.9
137.64
T12910
70
16
20
0.81
3.0
0.8
13
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表