slovenčina
English
Plate wheels triplex 1/2"x5/16" (08 B-3)
Haberkorn
Driving elements
Chain wheels
Plate wheels
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/plate_wheels/triplex_plate_wheels_08b_3.prj},{NB=T14645},{NAME=Plate wheel triplex 1/2\"x5/16\" Z38},{Z=38},{DE=158.6},{DP=153.80},{CNSORDERNO=T14645},{D3=20},{KG=4.49},{B3=34.9},{B1=7},{C=1.3},{R3=13},{CNSORDERNO2=203340038}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D3
[mm]
KG
[kg]
B3
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
T14615
Plate wheel triplex 1/2"x...
8
38.0
33.18
T14615
10
0.11
34.9
7
1.3
13
T14616
Plate wheel triplex 1/2"x...
9
42.0
37.13
T14616
10
0.16
34.9
7
1.3
13
T14617
Plate wheel triplex 1/2"x...
10
45.9
41.10
T14617
10
0.21
34.9
7
1.3
13
T14618
Plate wheel triplex 1/2"x...
11
49.9
45.07
T14618
12
0.26
34.9
7
1.3
13
T14619
Plate wheel triplex 1/2"x...
12
53.9
49.07
T14619
12
0.33
34.9
7
1.3
13
T14620
Plate wheel triplex 1/2"x...
13
57.9
53.06
T14620
12
0.40
34.9
7
1.3
13
T14621
Plate wheel triplex 1/2"x...
14
61.9
57.07
T14621
12
0.48
34.9
7
1.3
13
T14622
Plate wheel triplex 1/2"x...
15
65.9
61.09
T14622
12
0.57
34.9
7
1.3
13
T14623
Plate wheel triplex 1/2"x...
16
69.9
65.10
T14623
16
0.64
34.9
7
1.3
13
T14624
Plate wheel triplex 1/2"x...
17
74.0
69.11
T14624
16
0.74
34.9
7
1.3
13
T14625
Plate wheel triplex 1/2"x...
18
78.0
73.14
T14625
16
0.85
34.9
7
1.3
13
T14626
Plate wheel triplex 1/2"x...
19
82.0
77.16
T14626
16
0.97
34.9
7
1.3
13
T14627
Plate wheel triplex 1/2"x...
20
86.0
81.19
T14627
16
1.09
34.9
7
1.3
13
T14628
Plate wheel triplex 1/2"x...
21
90.1
85.22
T14628
16
1.22
34.9
7
1.3
13
T14629
Plate wheel triplex 1/2"x...
22
94.1
89.24
T14629
16
1.36
34.9
7
1.3
13
T14630
Plate wheel triplex 1/2"x...
23
98.1
93.27
T14630
16
1.50
34.9
7
1.3
13
T14631
Plate wheel triplex 1/2"x...
24
102.1
97.29
T14631
16
1.63
34.9
7
1.3
13
T14632
Plate wheel triplex 1/2"x...
25
106.2
101.33
T14632
16
1.81
34.9
7
1.3
13
T14633
Plate wheel triplex 1/2"x...
26
110.2
105.36
T14633
16
1.98
34.9
7
1.3
13
T14634
Plate wheel triplex 1/2"x...
27
114.2
109.40
T14634
16
2.15
34.9
7
1.3
13
T14635
Plate wheel triplex 1/2"x...
28
118.3
113.42
T14635
16
2.33
34.9
7
1.3
13
T14636
Plate wheel triplex 1/2"x...
29
122.3
117.46
T14636
16
2.52
34.9
7
1.3
13
T14637
Plate wheel triplex 1/2"x...
30
126.3
121.50
T14637
16
2.71
34.9
7
1.3
13
T14639
Plate wheel triplex 1/2"x...
32
134.4
129.56
T14639
20
3.09
34.9
7
1.3
13
T14640
Plate wheel triplex 1/2"x...
33
138.4
133.60
T14640
20
3.30
34.9
7
1.3
13
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表