slovenčina
English
Plate wheels simplex 1/2"x3/16" (083-1/084-1)
Haberkorn
Driving elements
Chain wheels
Plate wheels
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/plate_wheels/simplex_plate_wheels_083.prj},{NB=T13215},{NAME=Plate wheel simplex 1/2\"x3/16\" Z37},{Z=37},{DE=156.1},{DP=149.76},{CNSORDERNO=T13215},{D1=16},{KG=0.58},{B1=4.5},{C=1.3},{R3=13},{CNSORDERNO2=201342037}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D1
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
555815
Plate wheel simplex 1/2"x...
8
39.5
33.18
555815
8
0.02
4.5
1.3
13
T13195
Plate wheel simplex 1/2"x...
9
43.4
37.13
T13195
8
0.03
4.5
1.3
13
T13196
Plate wheel simplex 1/2"x...
10
47.4
41.10
T13196
8
0.04
4.5
1.3
13
T08526
Plate wheel simplex 1/2"x...
11
51.4
45.07
T08526
8
0.05
4.5
1.3
13
T13197
Plate wheel simplex 1/2"x...
12
55.4
49.07
T13197
8
0.05
4.5
1.3
13
T08527
Plate wheel simplex 1/2"x...
13
59.4
53.06
T08527
8
0.06
4.5
1.3
13
T13198
Plate wheel simplex 1/2"x...
14
63.4
57.07
T13198
8
0.08
4.5
1.3
13
T08528
Plate wheel simplex 1/2"x...
15
67.4
61.09
T08528
8
0.09
4.5
1.3
13
T13199
Plate wheel simplex 1/2"x...
16
71.4
65.10
T13199
8
0.10
4.5
1.3
13
T08529
Plate wheel simplex 1/2"x...
17
75.4
69.11
T08529
8
0.12
4.5
1.3
13
T12468
Plate wheel simplex 1/2"x...
18
79.4
73.14
T12468
8
0.13
4.5
1.3
13
T13200
Plate wheel simplex 1/2"x...
19
83.5
77.16
T13200
8
0.15
4.5
1.3
13
T13201
Plate wheel simplex 1/2"x...
20
87.5
81.19
T13201
8
0.16
4.5
1.3
13
T13202
Plate wheel simplex 1/2"x...
21
91.5
85.22
T13202
8
0.18
4.5
1.3
13
T13203
Plate wheel simplex 1/2"x...
22
95.5
89.24
T13203
10
0.20
4.5
1.3
13
T13204
Plate wheel simplex 1/2"x...
23
99.6
93.27
T13204
10
0.22
4.5
1.3
13
T08530
Plate wheel simplex 1/2"x...
24
103.6
97.29
T08530
12
0.24
4.5
1.3
13
T13205
Plate wheel simplex 1/2"x...
25
107.6
101.33
T13205
12
0.26
4.5
1.3
13
T13206
Plate wheel simplex 1/2"x...
26
111.7
105.36
T13206
12
0.28
4.5
1.3
13
T13207
Plate wheel simplex 1/2"x...
27
115.7
109.40
T13207
12
0.30
4.5
1.3
13
T13208
Plate wheel simplex 1/2"x...
28
119.7
113.42
T13208
12
0.33
4.5
1.3
13
T13209
Plate wheel simplex 1/2"x...
29
123.8
117.46
T13209
12
0.35
4.5
1.3
13
T11263
Plate wheel simplex 1/2"x...
30
127.8
121.50
T11263
12
0.38
4.5
1.3
13
T08531
Plate wheel simplex 1/2"x...
31
131.8
125.54
T08531
12
0.40
4.5
1.3
13
T13210
Plate wheel simplex 1/2"x...
32
135.9
129.56
T13210
12
0.43
4.5
1.3
13
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表