slovenčina
English
Sprockets for taper bush simplex 1"x17,02mm (16 B-1)
Haberkorn
Driving elements
Chain wheels
For Taper Lock
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/for_taper_lock/simplex_sprockets_16b_1_t_l.prj},{NB=T65008},{NAME=Sprocket for taper bush simplex 1\"x17,02mm Z22, TL2517},{ZX=22},{Z=22},{DE=190.1},{DP=178.48},{CNSORDERNO=T65008},{DM=110},{A=44},{TAPERBUSH=2517},{TIPO=1},{KG=3.10},{B1=16.2},{C=2.5},{R3=26},{L5=0},{L3=0},{L4=0},{DM100=0},{DM200=0},{L1=0},{L2=0},{CNSORDERNO2=381380022}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
A
[mm]
TAPERBUSH
Taper bush
ⁿ/ₐ
TIPO
Type
ⁿ/ₐ
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
T44023
Sprocket for taper bush s...
13
117.7
106.13
T44023
73
38
1615
1
0.98
16.2
2.5
26
554546
Sprocket for taper bush s...
14
125.7
114.15
554546
75
38
1615
1
1.14
16.2
2.5
26
T44024
Sprocket for taper bush s...
15
133.7
122.16
T44024
76
38
1615
1
1.30
16.2
2.5
26
T65005
Sprocket for taper bush s...
16
141.8
130.20
T65005
90
32
2012
1
1.40
16.2
2.5
26
T44025
Sprocket for taper bush s...
17
149.8
138.23
T44025
90
32
2012
1
1.59
16.2
2.5
26
T65006
Sprocket for taper bush s...
18
157.8
146.28
T65006
108
44
2517
1
2.10
16.2
2.5
26
T44026
Sprocket for taper bush s...
19
165.9
154.31
T44026
108
44
2517
1
2.29
16.2
2.5
26
T65007
Sprocket for taper bush s...
20
173.9
162.38
T65007
110
44
2517
1
2.60
16.2
2.5
26
T44028
Sprocket for taper bush s...
21
182.0
170.42
T44028
110
44
2517
1
2.81
16.2
2.5
26
T65008
Sprocket for taper bush s...
22
190.1
178.48
T65008
110
44
2517
1
3.10
16.2
2.5
26
T44029
Sprocket for taper bush s...
23
198.1
186.53
T44029
110
44
2517
1
3.38
16.2
2.5
26
T65009
Sprocket for taper bush s...
24
206.2
194.59
T65009
110
44
2517
1
3.70
16.2
2.5
26
T44031
Sprocket for taper bush s...
25
214.2
202.66
T44031
110
44
2517
1
3.97
16.2
2.5
26
554547
Sprocket for taper bush s...
26
222.3
210.72
554547
110
44
2517
1
4.26
16.2
2.5
26
T44032
Sprocket for taper bush s...
27
230.4
218.79
T44032
110
44
2517
1
4.55
16.2
2.5
26
554548
Sprocket for taper bush s...
28
238.4
226.85
554548
110
44
2517
1
5.26
16.2
2.5
26
T44033
Sprocket for taper bush s...
30
254.6
242.99
T44033
120
44
2517
1
5.97
16.2
2.5
26
T44034
Sprocket for taper bush s...
38
319.2
307.59
T44034
160
51
3020
1
8.73
16.2
2.5
26
554549
Sprocket for taper bush s...
45
377.9
364.12
554549
160
51
3020
1
12.49
16.2
2.5
26
T44036
Sprocket for taper bush s...
57*
474.9
461.07
T44036
160
51
3020
6
13.87
16.2
2.5
26
T44037
Sprocket for taper bush s...
76*
628.4
614.65
T44037
160
51
3020
6
22.63
16.2
2.5
26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表