目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Blind rivet nuts and screws GO-NUT with underhead serration blind rivet nuts flat head A4
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivet nuts and screws
Powered by
CAD模型選擇
{goebel/niettechnik/blindnietmuttern_und_schrauben/blindnietmuttern_und_schrauben_go_nut_u_b_f_a4.prj},{NB=7550630000_0_0_M6},{DH=6},{D=M6},{ART=7550630000},{KTXT=GO-NUT, Blindnietmuttern Flachkopf , Schaftende offen, Rundschaft, mit Unterkopfverzahnung},{MATD=Edelstahl A4 [ AISI 316 ]},{D1=8.9},{L=14.5},{SV=[0.5:3]},{S=0.0},{D2=13.0},{L1=7.3},{K=1.50},{BL=9.00},{P=15000},{MAXT=10.0},{F=0},{EAN=4049337446910},{SKU=7550630000-74},{ZTN=73181631},{SD=-},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
D
Diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
D1
Diameter
[mm]
L
Length of shaft
[mm]
D2
Hole in the screw-on component
[mm]
L1
L1 ref.
[mm]
K
Head height
[mm]
BL
Borehole
[mm]
P
Pull-In
[N]
MAXT
Maximum torque / tightening torque
[N/m]
EAN
EAN Code
ⁿ/ₐ
SKU
SKU Number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7550530000
M5
7550530000
GO-NUT, blind rivet nuts ...
Stainless steel A4 [ AISI...
6.9
12.0
10.0
6.0
1.00
7.00
10000
6.0
4049337446392
7550530000-74
73181631
-
Yes
7550630000
M6
7550630000
GO-NUT, blind rivet nuts ...
Stainless steel A4 [ AISI...
8.9
14.5
13.0
7.3
1.50
9.00
15000
10.0
4049337446910
7550630000-74
73181631
-
Yes
7550830000
M8
7550830000
GO-NUT, blind rivet nuts ...
Stainless steel A4 [ AISI...
10.9
16.0
16.0
8.7
1.50
11.00
27000
24.0
4049337446965
7550830000-74
73181631
-
Yes
7551030000
M10
7551030000
GO-NUT, blind rivet nuts ...
Stainless steel A4 [ AISI...
12.9
17.0
19.0
9.2
2.00
13.00
37000
48.0
4049337447016
7551030000-74
73181631
-
Yes
7551230000
M12
7551230000
GO-NUT, blind rivet nuts ...
Stainless steel A4 [ AISI...
15.9
23.0
23.0
11.2
2.00
16.00
54000
82.0
4049337447061
7551230000-74
73181631
-
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表