目錄: GIMOTA
Created: 16.01.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GIMOTA
TRAC(H)STx15xxxx
GIMOTA
Data connectors
Trac D-Sub
Powered by
CAD模型選擇
{gimota/data_connectors/trac_d_sub/trac_h_st_15.prj},{NB=TRAC(H)STx15xxxx.},{COMPANY=GIMOTA},{IDNR=},{D1=2.9},{D2=4.9},{D3=1.85},{L1=37.6},{L2=39.3},{L3=33.3},{L4=28.7},{L5=20},{L6=28},{L7=17},{L8=13.5},{L9=14},{L10=7.1},{L11=12.2},{L12=5.7},{L13=8},{A1=1},{A2=0.8},{A3=0.5},{A4=0.6},{A5=1.5},{H1=14.3},{H2=12.7},{H3=10.1},{H4=7.15},{H5=4},{H6=0.3},{H7=2.1},{W1=10},{W2=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
COMPANY
Company
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
L1
[mm]
L2
[mm]
L5
[mm]
H1
[mm]
TRAC(H)STx15xxxx.
GIMOTA
TRAC(H)STx15xxxx.
37.6
39.3
20
14.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表