Nederlands
português
中文
中文
QA認證資訊
目錄: GGB
Created: 12.05.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
GGB
EP22 轴承 mm - 轴承 mm
GGB
工程塑料轴承
EP22
Powered by
CAD模型選擇
{ggb/solid_polymer_werk/ep22/ep22_cylindrical_bearings.prj},{NB=1810EP22},{BESTNR=1810EP22},{DI=18},{DO=20},{B=10},{GEW=0.9},{H7=+0,021/0},{DIA=+0,102/+0,032},{S=1.0},{CO=0.5},{RI=0.2},{INFO=PDF catalog},{LINK=Webseite},{KAT=Technische Kunststoff-Gleitlager},{MAT=EP22},{ROHS=ja},{WEEE=ja},{TEST=-},{ZGS=-},{DINISO3547=},{WS=ja},{TL=ja},{GOELT=ja},{GFT=ja},{ZTN=84833080},{MES=Korrosionsbeständig in feuchten / salzhaltigen Umgebungen},{FARBE=weiss},{FVL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
产品型号
ⁿ/ₐ
DI
内径
[mm]
DO
外径
[mm]
B
宽度
[mm]
GEW
重量
[g]
H7
轴承座
ⁿ/ₐ
DIA
[mm]
S
[mm]
CO
[mm]
RI
[mm]
KAT
类别
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
ROHS
RoHS 认证
ⁿ/ₐ
WEEE
WEEE认证
ⁿ/ₐ
WS
低维护或免维护
ⁿ/ₐ
TL
干摩擦
ⁿ/ₐ
GOELT
含油
ⁿ/ₐ
GFT
含脂
ⁿ/ₐ
ZTN
海关税号
ⁿ/ₐ
MES
材料特性
ⁿ/ₐ
FARBE
倒角
ⁿ/ₐ
0806EP22
0806EP22
8
10
6
0.2
+0,015/0
+0,083/+0,025
1.0
0.5
0.2
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
0808EP22
0808EP22
8
10
8
0.3
+0,015/0
+0,083/+0,025
1.0
0.5
0.2
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
0810EP22
0810EP22
8
10
10
0.4
+0,015/0
+0,083/+0,025
1.0
0.5
0.2
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
0812EP22
0812EP22
8
10
12
0.5
+0,015/0
+0,083/+0,025
1.0
0.5
0.2
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
0815EP22
0815EP22
8
10
15
0.6
+0,015/0
+0,083/+0,025
1.0
0.5
0.2
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
1004EP22
1004EP22
10
12
4
0.2
+0,018/0
+0,083/+0,025
1.0
0.5
0.2
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
1006EP22
1006EP22
10
12
6
0.3
+0,018/0
+0,083/+0,025
1.0
0.5
0.2
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
1008EP22
1008EP22
10
12
8
0.4
+0,018/0
+0,083/+0,025
1.0
0.5
0.2
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
1010EP22
1010EP22
10
12
10
0.5
+0,018/0
+0,083/+0,025
1.0
0.5
0.2
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
1015EP22
1015EP22
10
12
15
0.7
+0,018/0
+0,083/+0,025
1.0
0.5
0.2
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
1020EP22
1020EP22
10
12
20
1.0
+0,018/0
+0,083/+0,025
1.0
0.5
0.2
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
1210EP22
1210EP22
12
14
10
0.6
+0,018/0
+0,102/+0,032
1.0
0.5
0.2
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
1212EP22
1212EP22
12
14
12
0.7
+0,018/0
+0,102/+0,032
1.0
0.5
0.2
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
1215EP22
1215EP22
12
14
15
0.9
+0,018/0
+0,102/+0,032
1.0
0.5
0.2
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
1220EP22
1220EP22
12
14
20
1.2
+0,018/0
+0,102/+0,032
1.0
0.5
0.2
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
1410RP22
1410RP22
14
16
10
0.7
+0,018/0
+0,102/+0,032
1.0
0.5
0.2
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
1412EP22
1412EP22
14
16
12
0.9
+0,018/0
+0,102/+0,032
1.0
0.5
0.2
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
1415EP22
1415EP22
14
16
15
1.0
+0,018/0
+0,102/+0,032
1.0
0.5
0.2
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
1420EP22
1420EP22
14
16
20
1.4
+0,018/0
+0,102/+0,032
1.0
0.5
0.2
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
1425EP22
1425EP22
14
16
25
1.7
+0,018/0
+0,102/+0,032
1.0
0.5
0.2
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
1510EP22
1510EP22
15
17
10
0.8
+0,018/0
+0,102/+0,032
1.0
0.5
0.2
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
1515EP22
1515EP22
15
17
15
1.1
+0,018/0
+0,102/+0,032
1.0
0.5
0.2
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
1520EP22
1520EP22
15
17
20
1.4
+0,018/0
+0,102/+0,032
1.0
0.5
0.2
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
1525EP22
1525EP22
15
17
25
1.7
+0,018/0
+0,102/+0,032
1.0
0.5
0.2
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
1610EP22
1610EP22
16
18
10
0.8
+0,018/0
+0,102/+0,032
1.0
0.5
0.2
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表