Nederlands
português
中文
中文
QA認證資訊
目錄: GGB
Created: 12.05.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
GGB
PB-EXALIGN 轴承座 mm - 轴承座 mm
GGB
轴承壳体
PB踏板用轴承壳体
Powered by
CAD模型選擇
{ggb/exalign/pb_stehlager/pb_asmtab.prj},{NB=PB5-45M-A-DU},{BESTNR1=PB5-45M},{U=14.3},{BR=A},{B=12},{D=45},{E=45},{H=54.0},{C=152},{L=194},{W=54},{T=16},{R=113},{G=73.0},{N=22},{S=88.8},{GEW=3.00},{PPATH=../pb_asmtpl.prj},{INFO=PDF catalog},{LINK=Webseite},{KAT=Gleitlagergehäuse},{MAT=PB-Stehlager},{ROHS=-},{WEEE=-},{TEST=-},{ZGS=-},{DINISO3547=},{WS=ja},{TL=ja},{GOELT=ja},{GFT=ja},{ZTN=84833080},{MES=selbsteinstellendes Stehlager zum Ausgleich von Fluchtungsfehlern, für hohe Belastungen geeignet},{FARBE=},{FVL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
BESTNR
产品型号
ⁿ/ₐ
U
[mm]
B
[mm]
D
[mm]
E
[mm]
H
[mm]
C
[mm]
L
[mm]
W
[mm]
T
[mm]
R
[mm]
G
[mm]
N
[mm]
S
[mm]
GEW
重量
[kg]
KAT
类别
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
WS
低维护或免维护
ⁿ/ₐ
TL
干摩擦
ⁿ/ₐ
GOELT
含油
ⁿ/ₐ
GFT
含脂
ⁿ/ₐ
ZTN
海关税号
ⁿ/ₐ
MES
材料特性
ⁿ/ₐ
PB1-10M-A-DU
PB1-10M-A-DU
9.5
8
10
15
28.6
76
102
25
10
56
33.3
13
41.2
0.36
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting pillow blo...
PB1-12M-A-DU
PB1-12M-A-DU
9.5
8
12
15
28.6
76
102
25
10
56
33.3
13
41.2
0.35
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting pillow blo...
PB1-15M-A-DU
PB1-15M-A-DU
9.5
8
15
15
28.6
76
102
25
10
56
33.3
13
41.2
0.34
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting pillow blo...
PB2-20M-A-DU
PB2-20M-A-DU
11.1
10
20
20
33.5
95
124
32
13
65
39.7
16
50.7
0.63
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting pillow blo...
PB2-25M-A-DU
PB2-25M-A-DU
11.1
10
25
25
33.3
95
124
32
13
65
39.7
16
50.7
0.62
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting pillow blo...
PB3-30M-A-DU
PB3-30M-A-DU
14.3
12
30
30
41.3
122
159
41
16
81
51.0
22
63.4
1.35
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting pillow blo...
PB4-35M-A-DU
PB4-35M-A-DU
14.3
12
35
35
49.2
137
183
48
16
102
60.3
22
76.1
1.80
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting pillow blo...
PB4-40M-A-DU
PB4-40M-A-DU
14.3
12
40
40
49.2
137
183
48
16
102
60.3
22
76.1
1.90
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting pillow blo...
PB5-45M-A-DU
PB5-45M-A-DU
14.3
12
45
45
54.0
152
194
54
16
113
73.0
22
88.8
3.00
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting pillow blo...
PB6-50M-A-DU
PB6-50M-A-DU
17.5
16
50
50
61.9
168
214
57
19
122
79.3
22
100.0
3.80
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting pillow blo...
PB7-55M-A-DU
PB7-55M-A-DU
17.5
16
55
55
66.7
197
247
64
22
135
83.0
22
110.0
4.40
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting pillow blo...
PB7-60M-A-DU
PB7-60M-A-DU
17.5
16
60
60
66.7
197
247
64
22
135
83.0
22
110.0
5.50
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting pillow blo...
PB7-65M-A-DU
PB7-65M-A-DU
17.5
16
65
60
66.7
197
247
64
22
135
83.0
22
110.0
5.30
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting pillow blo...
PB8-70M-A-DU
PB8-70M-A-DU
17.5
16
70
65
71.4
200
254
70
25
143
89.0
22
120.0
6.35
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting pillow blo...
PB8-75M-A-DU
PB8-75M-A-DU
17.5
16
75
65
71.4
200
254
70
25
143
89.0
22
120.0
5.80
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting pillow blo...
PB9-80M-A-DU
PB9-80M-A-DU
22.2
20
80
80
87.3
235
295
89
32
175
108.0
27
139.7
10.70
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting pillow blo...
PB9-85M-A-DU
PB9-85M-A-DU
22.2
20
85
80
87.3
235
295
89
32
175
108.0
27
139.7
10.35
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting pillow blo...
PB10-90M-A-DU
PB10-90M-A-DU
22.2
20
90
80
101.6
279
330
102
32
206
130.0
30
170.0
17.45
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting pillow blo...
PB10-100M-A-DU
PB10-100M-A-DU
22.2
20
100
80
101.6
279
330
102
32
206
130.0
30
170.0
16.50
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting pillow blo...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表