目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 913.6 - Grub screws with retaining magnet
Ganter
3.0 Machine parts
3.9 Holding with magnets
Screws with retaining magnet
GN 913.6
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_9/schrauben_mit_magneteinsatz/gn913_6/gn913_6.prj},{NB=Gewindestift mit Haltemagnet GN 913.6-M10-25-ND},{PARTNUMBER=GN 913.6-M10-25-ND},{NORMNR=GN 913.6},{D=M10},{D2X=10},{L=25},{LX=20,25,30,40,50},{SW=5},{NENN=11.0},{CH=1.000},{R1=5.980},{R2=6.000},{SWH=4.780},{WEIGHT=0.0104},{CTN=73181542},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
Length -0,5 Nominal length
[mm]
SW
[mm]
NENN
Nominal adhesive forces in N
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Grub screw with retaining...
GN 913.6-M6-12-ND
M6
12
3
2.5
0.0016
73181542
YES
Grub screw with retaining...
GN 913.6-M6-16-ND
M6
16
3
2.5
0.0023
73181542
YES
Grub screw with retaining...
GN 913.6-M6-20-ND
M6
20
3
2.5
0.0030
73181542
YES
Grub screw with retaining...
GN 913.6-M6-25-ND
M6
25
3
2.5
0.0039
73181542
YES
Grub screw with retaining...
GN 913.6-M6-30-ND
M6
30
3
2.5
0.0047
73181542
YES
Grub screw with retaining...
GN 913.6-M8-16-ND
M8
16
4
7.0
0.0040
73181542
YES
Grub screw with retaining...
GN 913.6-M8-20-ND
M8
20
4
7.0
0.0050
73181542
YES
Grub screw with retaining...
GN 913.6-M8-25-ND
M8
25
4
7.0
0.0069
73181542
YES
Grub screw with retaining...
GN 913.6-M8-30-ND
M8
30
4
7.0
0.0083
73181542
YES
Grub screw with retaining...
GN 913.6-M8-40-ND
M8
40
4
7.0
0.0113
73181542
YES
Grub screw with retaining...
GN 913.6-M10-20-ND
M10
20
5
11.0
0.0080
73181542
YES
Grub screw with retaining...
GN 913.6-M10-25-ND
M10
25
5
11.0
0.0104
73181542
YES
Grub screw with retaining...
GN 913.6-M10-30-ND
M10
30
5
11.0
0.0128
73181542
YES
Grub screw with retaining...
GN 913.6-M10-40-ND
M10
40
5
11.0
0.0175
73181542
YES
Grub screw with retaining...
GN 913.6-M10-50-ND
M10
50
5
11.0
0.0225
73181542
YES
Grub screw with retaining...
GN 913.6-M12-25-ND
M12
25
6
17.0
0.0145
73181542
YES
Grub screw with retaining...
GN 913.6-M12-30-ND
M12
30
6
17.0
0.0180
73181542
YES
Grub screw with retaining...
GN 913.6-M12-40-ND
M12
40
6
17.0
0.0252
73181542
YES
Grub screw with retaining...
GN 913.6-M12-50-ND
M12
50
6
17.0
0.0323
73181542
YES
Grub screw with retaining...
GN 913.6-M12-60-ND
M12
60
6
17.0
0.0392
73181542
YES
Grub screw with retaining...
GN 913.6-M16-30-ND
M16
30
8
35.0
0.0318
73181542
YES
Grub screw with retaining...
GN 913.6-M16-40-ND
M16
40
8
35.0
0.0457
73181542
YES
Grub screw with retaining...
GN 913.6-M16-50-ND
M16
50
8
35.0
0.0581
73181542
YES
Grub screw with retaining...
GN 913.6-M16-60-ND
M16
60
8
35.0
0.0709
73181542
YES
Grub screw with retaining...
GN 913.6-M16-80-ND
M16
80
8
35.0
0.0968
73181542
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表