目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 2406 - Telescope-Linear motion bearings, with S-shaped intermediate profile, Type E, Extraction, each rail one side only
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear Slides
GN 2406
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_8/linearkugellager/gn2406/gn2406_asmtab.prj},{NB=Teleskop-Linearkugellager GN 2406-35-530-E (0)},{PARTNUMBER=GN 2406-35-530-E},{NORMNR=GN 2406},{H1=35},{L1=530},{L2=0},{L2X=558},{B1=16.5},{B2=22.5},{D1=6.5},{H2=97},{M=43},{S=3.5},{MAT=verzinkt, blau passiviert},{WEIGHT=4.0000},{CTN=83024900},{ROHS=YES},{PPATH=gn2406_asmtpl.prj},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
H1
[mm]
L1
Length
[mm]
B1
[mm]
B2
[mm]
D1
[mm]
H2
[mm]
M
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Telescope-Linear motion b...
GN 2406-28-290-E
28
290
12.3
17.0
5.5
80
35
4.0
1.9000
83024900
YES
Telescope-Linear motion b...
GN 2406-28-370-E
28
370
12.3
17.0
5.5
80
35
4.0
2.3900
83024900
YES
Telescope-Linear motion b...
GN 2406-28-450-E
28
450
12.3
17.0
5.5
80
35
4.0
2.9300
83024900
YES
Telescope-Linear motion b...
GN 2406-28-530-E
28
530
12.3
17.0
5.5
80
35
4.0
3.2500
83024900
YES
Telescope-Linear motion b...
GN 2406-28-610-E
28
610
12.3
17.0
5.5
80
35
4.0
3.9700
83024900
YES
Telescope-Linear motion b...
GN 2406-35-450-E
35
450
16.5
22.5
6.5
97
43
3.5
4.0000
83024900
YES
Telescope-Linear motion b...
GN 2406-35-530-E
35
530
16.5
22.5
6.5
97
43
3.5
4.0000
83024900
YES
Telescope-Linear motion b...
GN 2406-35-690-E
35
690
16.5
22.5
6.5
97
43
3.5
5.9900
83024900
YES
Telescope-Linear motion b...
GN 2406-35-850-E
35
850
16.5
22.5
6.5
97
43
3.5
7.4500
83024900
YES
Telescope-Linear motion b...
GN 2406-43-530-E
43
530
21.0
28.0
8.5
117
52
4.5
7.7400
83024900
YES
Telescope-Linear motion b...
GN 2406-43-690-E
43
690
21.0
28.0
8.5
117
52
4.5
10.0700
83024900
YES
Telescope-Linear motion b...
GN 2406-43-850-E
43
850
21.0
28.0
8.5
117
52
4.5
12.4100
83024900
YES
Telescope-Linear motion b...
GN 2406-43-1010-E
43
1010
21.0
28.0
8.5
117
52
4.5
14.7500
83024900
YES
Telescope-Linear motion b...
GN 2406-43-1490-E
43
1490
21.0
28.0
8.5
117
52
4.5
21.7500
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表