目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 165.1 - Base Plate Linear Actuator Connectors, Aluminum, with screw, steel zinc plated
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear Actuators, Linear Actuator Connectors
GN 165.1
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_8/lineareinheiten_verfahrschlitten/gn165_1/gn165_1_2.prj},{NB=Fuss-Verfahrschlitten GN 165.1-B40-2-SW},{PARTNUMBER=GN 165.1-B40-2-SW},{NORMNR= GN 165.1},{D1=B40},{D1X=40},{S=-},{SX=0},{D2=11.0},{NDMD2=5},{D3=M5},{NDMD3=5},{K=91},{L1=98},{L2=70},{T=14},{X1=115},{X2=90},{Y1=119},{Y2=90},{Z=M10-60},{L3=78 | 92},{OB=schwarz},{VERS=40},{WEIGHT=0.9460},{CTN=76090000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
S
Square
ⁿ/ₐ
D2
[mm]
D3
Mounting screws on the follower
ⁿ/ₐ
K
Clamping length
[mm]
L1
[mm]
L2
[mm]
T
[mm]
X1
[mm]
X2
[mm]
Y1
[mm]
Y2
[mm]
Z
Screw locations
ⁿ/ₐ
L3
Clamping lever
ⁿ/ₐ
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Base Plate Linear Actuato...
GN 165.1-B30-2-SW
B30
-
6.5
M4
58
69
46
7
75
60
75
60
M8-35
63 | 78
black
0.2820
76090000
YES
Base Plate Linear Actuato...
GN 165.1-V30-2-SW
-
V30
6.5
M4
58
69
46
7
75
60
75
60
M8-35
63 | 78
black
0.2700
76090000
YES
Base Plate Linear Actuato...
GN 165.1-B40-2-SW
B40
-
11.0
M5
91
98
70
14
115
90
119
90
M10-60
78 | 92
black
0.9460
76090000
YES
Base Plate Linear Actuato...
GN 165.1-V40-2-SW
-
V40
11.0
M5
91
98
70
14
115
90
119
90
M10-60
78 | 92
black
0.9200
76090000
YES
Base Plate Linear Actuato...
GN 165.1-B50-2-SW
B50
-
11.0
M6
91
98
70
14
115
90
119
90
M10-60
78 | 92
black
0.8100
76090000
YES
Base Plate Linear Actuato...
GN 165.1-V50-2-SW
-
V50
11.0
M6
91
98
70
14
115
90
119
90
M10-60
78 | 92
black
0.9800
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表