目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 2246 - Stainless Steel-Beam couplings with clamping hub, Bore code B, without keyway
Ganter
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Couplings
GN 2246
GN 2246 NI
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_6/wellenkupplungen/gn2246/gn2246_ni/gn2246_b_ni.prj},{NB=Edelstahl-Federstegkupplung GN 2246-20-B6-6-NI},{PARTNUMBER=GN 2246-20-B6-6-NI},{NORMNR=GN 2246},{D1=20},{D2=6},{D3=6},{D4=M2,5},{D4X=2.5},{L1=26.0},{L2=7.5},{L3=3.75},{L4=6.5},{A=1.0},{WEIGHT=0.0430},{CTN=84836020},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H8 recommended shaft tolerance h7
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
recommended shaft insertion depth
[mm]
L3
[mm]
L4
[mm]
A
Tightening torque of the screw
[Nm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Beam coup...
GN 2246-12-B4-4-NI
12
4
4
M2
18.5
5.0
2.50
4.0
0.5
0.0100
84836020
YES
Stainless Steel-Beam coup...
GN 2246-12-B4-5-NI
12
4
5
M2
18.5
5.0
2.50
4.0
0.5
0.0100
84836020
YES
Stainless Steel-Beam coup...
GN 2246-12-B5-5-NI
12
5
5
M2
18.5
5.0
2.50
4.0
0.5
0.0100
84836020
YES
Stainless Steel-Beam coup...
GN 2246-16-B5-5-NI
16
5
5
M2,5
23.0
6.5
3.25
5.0
0.5
0.0250
84836020
YES
Stainless Steel-Beam coup...
GN 2246-16-B5-6-NI
16
5
6
M2,5
23.0
6.5
3.25
5.0
0.5
0.0250
84836020
YES
Stainless Steel-Beam coup...
GN 2246-16-B6-6-NI
16
6
6
M2,5
23.0
6.5
3.25
5.0
0.5
0.0250
84836020
YES
Stainless Steel-Beam coup...
GN 2246-20-B5-5-NI
20
5
5
M2,5
26.0
7.5
3.75
6.5
1.0
0.0430
84836020
YES
Stainless Steel-Beam coup...
GN 2246-20-B5-6-NI
20
5
6
M2,5
26.0
7.5
3.75
6.5
1.0
0.0430
84836020
YES
Stainless Steel-Beam coup...
GN 2246-20-B5-8-NI
20
5
8
M2,5
26.0
7.5
3.75
6.5
1.0
0.0430
84836020
YES
Stainless Steel-Beam coup...
GN 2246-20-B6-6-NI
20
6
6
M2,5
26.0
7.5
3.75
6.5
1.0
0.0430
84836020
YES
Stainless Steel-Beam coup...
GN 2246-20-B6-8-NI
20
6
8
M2,5
26.0
7.5
3.75
6.5
1.0
0.0430
84836020
YES
Stainless Steel-Beam coup...
GN 2246-20-B8-8-NI
20
8
8
M2,5
26.0
7.5
3.75
6.5
1.0
0.0430
84836020
YES
Stainless Steel-Beam coup...
GN 2246-25-B6-6-NI
25
6
6
M3
31.0
8.5
4.25
9.0
1.0
0.0780
84836020
YES
Stainless Steel-Beam coup...
GN 2246-25-B6-8-NI
25
6
8
M3
31.0
8.5
4.25
9.0
1.0
0.0780
84836020
YES
Stainless Steel-Beam coup...
GN 2246-25-B6-10-NI
25
6
10
M3
31.0
8.5
4.25
9.0
1.0
0.0780
84836020
YES
Stainless Steel-Beam coup...
GN 2246-25-B8-8-NI
25
8
8
M3
31.0
8.5
4.25
9.0
1.0
0.0780
84836020
YES
Stainless Steel-Beam coup...
GN 2246-25-B8-10-NI
25
8
10
M3
31.0
8.5
4.25
9.0
1.0
0.0780
84836020
YES
Stainless Steel-Beam coup...
GN 2246-25-B10-10-NI
25
10
10
M3
31.0
8.5
4.25
9.0
1.0
0.0780
84836020
YES
Stainless Steel-Beam coup...
GN 2246-32-B10-10-NI
32
10
10
M4
41.0
12.0
6.00
11.0
1.5
0.1700
84836020
YES
Stainless Steel-Beam coup...
GN 2246-32-B10-12-NI
32
10
12
M4
41.0
12.0
6.00
11.0
1.5
0.1700
84836020
YES
Stainless Steel-Beam coup...
GN 2246-32-B12-12-NI
32
12
12
M4
41.0
12.0
6.00
11.0
1.5
0.1700
84836020
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表