目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 883 A - Breather valves, Type A, low design
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Breather Filters, Breather Valves
GN 883 Breather Valves, Brass
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_5/belueftungs_entlueftungselemente/gn883/gn883_a.prj},{NB=Entlueftungsventil GN 883-G1/4-160-A-MS},{PARTNUMBER=GN 883-G1/4-160-A-MS},{NORMNR=GN 883},{D1=G1/4},{NDMM=0.000},{NDMG=13.157},{VER=4},{TH=G},{P=0.000},{ODMIN=160},{ODMAX=240},{D2=20.0},{D3=13},{E1=19.5},{E2=18.5},{L1=6.5},{L2=6},{L3=7.5},{L4=7.5},{L5=19.0},{SW=17},{LD=1.2},{WEIGHT=0.0154},{CTN=84818079},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
ODMIN
Opening pressure min.
[mbar]
ODMAX
Opening pressure max.
[mbar]
D2
[mm]
E1
[mm]
L1
[mm]
L2
[mm]
SW
[mm]
LD
ca. air passage
[l/min.]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Breather valve GN 883-M10...
GN 883-M10x1-20-A-MS
M10x1
20
80
14.5
16.0
6.0
6
14
1.2
0.0081
84818079
YES
Breather valve GN 883-M10...
GN 883-M10x1-160-A-MS
M10x1
160
240
14.5
16.0
6.0
6
14
1.2
0.0080
84818079
YES
Breather valve GN 883-M12...
GN 883-M12x1,5-20-A-MS
M12x1,5
20
80
18.0
19.5
6.5
6
17
1.2
0.0139
84818079
YES
Breather valve GN 883-M12...
GN 883-M12x1,5-160-A-MS
M12x1,5
160
240
18.0
19.5
6.5
6
17
1.2
0.0139
84818079
YES
Breather valve GN 883-M14...
GN 883-M14x1,5-20-A-MS
M14x1,5
20
80
20.0
19.5
6.5
6
17
1.2
0.0165
84818079
YES
Breather valve GN 883-M14...
GN 883-M14x1,5-160-A-MS
M14x1,5
160
240
20.0
19.5
6.5
6
17
1.2
0.0166
84818079
YES
Breather valve GN 883-G1/...
GN 883-G1/4-20-A-MS
G1/4
20
80
20.0
19.5
6.5
6
17
1.2
0.0154
84818079
YES
Breather valve GN 883-G1/...
GN 883-G1/4-160-A-MS
G1/4
160
240
20.0
19.5
6.5
6
17
1.2
0.0154
84818079
YES
Breather valve GN 883-M16...
GN 883-M16x1,5-20-A-MS
M16x1,5
20
80
22.0
25.0
9.0
11
22
1.2
0.0348
84818079
YES
Breather valve GN 883-M16...
GN 883-M16x1,5-160-A-MS
M16x1,5
160
240
22.0
25.0
9.0
11
22
1.2
0.0356
84818079
YES
Breather valve GN 883-G3/...
GN 883-G3/8-20-A-MS
G3/8
20
80
23.0
25.0
9.0
11
22
1.2
0.0372
84818079
YES
Breather valve GN 883-G3/...
GN 883-G3/8-160-A-MS
G3/8
160
240
23.0
25.0
9.0
11
22
1.2
0.0352
84818079
YES
Breather valve GN 883-G1/...
GN 883-G1/2-20-A-MS
G1/2
20
80
26.0
31.0
8.5
11
27
1.2
0.0456
84818079
YES
Breather valve GN 883-G1/...
GN 883-G1/2-160-A-MS
G1/2
160
240
26.0
31.0
8.5
11
27
1.2
0.0544
84818079
YES
Breather valve GN 883-G3/...
GN 883-G3/4-20-A-MS
G3/4
20
80
32.0
37.0
8.5
11
32
1.2
0.0487
84818079
YES
Breather valve GN 883-G3/...
GN 883-G3/4-160-A-MS
G3/4
160
240
32.0
37.0
8.5
11
32
1.2
0.0825
84818079
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表