目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 775 - Breather cap
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Breather Filters, Breather Valves
GN 775 Breather Caps, Plastic, with Filter and Double Valve
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_5/belueftungs_entlueftungselemente/gn775/gn775_asmtab.prj},{NB=Belueftungsdeckel GN 775-G3/4-700},{PARTNUMBER=GN 775-G3/4-700},{NORMNR=GN 775},{ODUB=700},{D1=G3/4},{D2=36},{D3=16},{L1=15},{L2=5.5},{L3=68},{D1N=26.441},{D1K=24.117},{ODUN=30},{PPATH=gn775_asmtpl.prj},{WEIGHT=0.0000},{CTN=90268080},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
ODUB
Opening pressure
[mbar]
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
ODUN
Opening pressure
[mbar]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Breather cap GN 775-G3/4-...
GN 775-G3/4-350
350
G3/4
36
16
15
5.5
68
30
0.1760
90268080
YES
Breather cap GN 775-G3/4-...
GN 775-G3/4-700
700
G3/4
36
16
15
5.5
68
30
0.0000
90268080
YES
Breather cap GN 775-M42x2...
GN 775-M42x2-350
350
M42x2
47
32
21
4.0
74
30
0.1790
90268080
YES
Breather cap GN 775-M42x2...
GN 775-M42x2-700
700
M42x2
47
32
21
4.0
74
30
0.1860
90268080
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表