目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 655 - Flow indicators
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Breather Filters, Breather Valves
GN 655 Flow Indicator, Plastic
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_5/belueftungs_entlueftungselemente/gn655/gn655.prj},{NB=Durchflussanzeiger GN 655-G3/8-92-RT},{PARTNUMBER=GN 655-G3/8-92-RT},{NORMNR=GN 655},{D=G3/8},{DX=16.6620},{L1=92},{L2=36},{B1=60},{B2=40},{S=28},{MD=20},{MB=15},{W=1.2},{H22=3},{H64=4},{MDF=0.25},{WEIGHT=0.1760},{CTN=90268080},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
B1
[mm]
B2
[mm]
S
[mm]
MD
max. flow
[l/min]
MB
max. permissible operating pressure
[bar]
W
≈ necessary minimum flow volume Q Water
[l/min]
H22
Hydraulic oil HPL 22
ⁿ/ₐ
H64
Hydraulic oil HPL 64
ⁿ/ₐ
MDF
max. pressure drop due to the flow indicator
[bar]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Flow indicator GN 655-G1/...
GN 655-G1/4-66-RT
G1/4
66
22
44
27
20
10
25
0.6
2.5
3.5
0.15
0.0740
90268080
YES
Flow indicator GN 655-G3/...
GN 655-G3/8-92-RT
G3/8
92
36
60
40
28
20
15
1.2
3
4
0.25
0.1760
90268080
YES
Flow indicator GN 655-G1/...
GN 655-G1/2-92-RT
G1/2
92
36
60
40
28
40
15
1.2
3
4
0.3
0.1670
90268080
YES
Flow indicator GN 655-G3/...
GN 655-G3/4-114-RT
G3/4
114
46
70
70
46
60
12
2.1
3.7
5
0.17
0.6630
90268080
YES
Flow indicator GN 655-G1-...
GN 655-G1-114-RT
G1
114
46
70
70
46
80
12
2.1
3.7
5
0.15
0.6670
90268080
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表