目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 456 - Stainless Steel-Rubber buffers, Type SS, with 2 threaded studs
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Rubber Buffers
GN 456 Rubber Buffers, Stainless Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/gummipuffer/gn456/gn456_ss.prj},{NB=Edelstahl-Gummipuffer GN 456-25-20-20-SS-55},{PARTNUMBER=GN 456-25-20-20-SS-55},{NORMNR=GN 456},{D1=25},{H=20},{D2=20},{D3=M6},{L=18},{NR=mittel (55)},{NDM=6},{WEIGHT=0.02900},{CTN=40169991},{ROHS=YES},{INFOGANTER=Produktdetails},{S=2.000},{D=11.5000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
H
[mm]
D2
[mm]
D3
ⁿ/ₐ
L
Length
[mm]
NR
Rubber hardness Shore A ±5
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Rubber bu...
GN 456-10-10-8-SS-40
10
10
8
M4
10
soft
0.00800
40169991
YES
Stainless Steel-Rubber bu...
GN 456-15-15-12-SS-40
15
15
12
M4
10
soft
0.01400
40169991
YES
Stainless Steel-Rubber bu...
GN 456-20-15-14-SS-40
20
15
14
M6
18
soft
0.01800
40169991
YES
Stainless Steel-Rubber bu...
GN 456-20-20-16-SS-40
20
20
16
M6
18
soft
0.02600
40169991
YES
Stainless Steel-Rubber bu...
GN 456-25-20-20-SS-40
25
20
20
M6
18
soft
0.03300
40169991
YES
Stainless Steel-Rubber bu...
GN 456-30-20-22-SS-40
30
20
22
M8
20
soft
0.04500
40169991
YES
Stainless Steel-Rubber bu...
GN 456-40-25-30-SS-40
40
25
30
M8
23
soft
0.05800
40169991
YES
Stainless Steel-Rubber bu...
GN 456-40-30-33-SS-40
40
30
33
M8
23
soft
0.06800
40169991
YES
Stainless Steel-Rubber bu...
GN 456-50-30-42-SS-40
50
30
42
M10
28
soft
0.18400
40169991
YES
Stainless Steel-Rubber bu...
GN 456-75-40-60-SS-40
75
40
60
M12
37
soft
0.38000
40169991
YES
Stainless Steel-Rubber bu...
GN 456-10-10-8-SS-55
10
10
8
M4
10
medium
0.00800
40169991
YES
Stainless Steel-Rubber bu...
GN 456-15-15-12-SS-55
15
15
12
M4
10
medium
0.00800
40169991
YES
Stainless Steel-Rubber bu...
GN 456-20-15-14-SS-55
20
15
14
M6
18
medium
0.01100
40169991
YES
Stainless Steel-Rubber bu...
GN 456-20-20-16-SS-55
20
20
16
M6
18
medium
0.02100
40169991
YES
Stainless Steel-Rubber bu...
GN 456-25-20-20-SS-55
25
20
20
M6
18
medium
0.02900
40169991
YES
Stainless Steel-Rubber bu...
GN 456-30-20-22-SS-55
30
20
22
M8
20
medium
0.04700
40169991
YES
Stainless Steel-Rubber bu...
GN 456-40-25-30-SS-55
40
25
30
M8
23
medium
0.07500
40169991
YES
Stainless Steel-Rubber bu...
GN 456-40-30-33-SS-55
40
30
33
M8
23
medium
0.07900
40169991
YES
Stainless Steel-Rubber bu...
GN 456-50-30-42-SS-55
50
30
42
M10
28
medium
0.13500
40169991
YES
Stainless Steel-Rubber bu...
GN 456-75-40-60-SS-55
75
40
60
M12
37
medium
0.33700
40169991
YES
Stainless Steel-Rubber bu...
GN 456-10-10-8-SS-70
10
10
8
M4
10
hard
0.00800
40169991
YES
Stainless Steel-Rubber bu...
GN 456-15-15-12-SS-70
15
15
12
M4
10
hard
0.01400
40169991
YES
Stainless Steel-Rubber bu...
GN 456-20-15-14-SS-70
20
15
14
M6
18
hard
0.01800
40169991
YES
Stainless Steel-Rubber bu...
GN 456-20-20-16-SS-70
20
20
16
M6
18
hard
0.02600
40169991
YES
Stainless Steel-Rubber bu...
GN 456-25-20-20-SS-70
25
20
20
M6
18
hard
0.03300
40169991
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表