目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 6311.4 - Leveling Feet, Steel, Zinc Plated, Type N without plastic cap
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling Feet
GN 6311.4 Leveling Feet, Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn6311_4/gn6311_4_n_asmtab.prj},{NB=Gelenkfuss, Stahl, verzinkt GN 6311.4-60-M20-78-N (0)},{PARTNUMBER=GN 6311.4-60-M20-78-N},{NORMNR=GN 6311.4},{D1=60},{D2=M20},{D2X=20},{L1=78},{D3=15.5},{L2=16.5},{L3=15.5},{L4=18},{L5=17},{SW=10},{WINKEL=0},{SB=50},{VERS=4},{MAT=Stahl, verzinkt, blau passiviert},{WEIGHT=0.39970},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails},{TR=WINKEL},{PPATH=gn6311_4_n_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
L1
≈
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Leveling Foot, Steel, Zin...
GN 6311.4-50-M10-37-N
50
M10
37
8.0
12.5
11.5
5
13
0.15150
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-50-M10-47-N
50
M10
47
8.0
12.5
11.5
5
13
0.15180
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-50-M10-57-N
50
M10
57
8.0
12.5
11.5
5
13
0.16080
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-50-M10-72-N
50
M10
72
8.0
12.5
11.5
5
13
0.16980
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-50-M12-41-N
50
M12
41
8.0
12.5
11.5
6
13
0.16230
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-50-M12-51-N
50
M12
51
8.0
12.5
11.5
6
13
0.16900
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-50-M12-61-N
50
M12
61
8.0
12.5
11.5
6
13
0.17600
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-50-M12-71-N
50
M12
71
8.0
12.5
11.5
6
13
0.18310
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-50-M12-91-N
50
M12
91
8.0
12.5
11.5
6
13
0.19750
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-50-M16-59-N
50
M16
59
12.0
14.5
13.5
8
30
0.21930
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-50-M16-69-N
50
M16
69
12.0
14.5
13.5
8
30
0.22990
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-50-M16-89-N
50
M16
89
12.0
14.5
13.5
8
30
0.25850
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-50-M16-114-N
50
M16
114
12.0
14.5
13.5
8
30
0.28490
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-60-M16-59-N
60
M16
59
12.0
14.5
13.5
8
30
0.30600
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-60-M16-69-N
60
M16
69
12.0
14.5
13.5
8
30
0.31660
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-60-M16-89-N
60
M16
89
12.0
14.5
13.5
8
30
0.34520
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-60-M16-114-N
60
M16
114
12.0
14.5
13.5
8
30
0.37160
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-60-M20-78-N
60
M20
78
15.5
16.5
15.5
10
50
0.39970
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-60-M20-88-N
60
M20
88
15.5
16.5
15.5
10
50
0.41950
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-60-M20-113-N
60
M20
113
15.5
16.5
15.5
10
50
0.47100
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-60-M20-138-N
60
M20
138
15.5
16.5
15.5
10
50
0.52000
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-80-M16-59-N
80
M16
59
12.0
19.0
18.0
8
30
0.53840
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-80-M16-69-N
80
M16
69
12.0
19.0
18.0
8
30
0.54900
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-80-M16-89-N
80
M16
89
12.0
19.0
18.0
8
30
0.57760
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-80-M16-114-N
80
M16
114
12.0
19.0
18.0
8
30
0.60400
73269098
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表