您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 445.5 - Levelling feet with two fixing holes, Type A, without nut, without rubber underlay
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling Feet
GN 445.5 Leveling Feet, Plastic / Stainless Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn445_5/gn445_5_a.prj},{NB=Gelenkfuss mit 2 Befestigungsbohrungen GN 445.5-60-M16-168-A (0)},{PARTNUMBER=GN 445.5-60-M16-168-A},{NORMNR=GN 445.5},{WINKEL=0},{FORM=A},{D1=60},{D2=M16},{D2X=16},{L1=168},{B=96.5},{D3=8.5},{K1=50},{K2=18},{L2=30},{L3=14},{L4=21},{SW=16},{KUDU=14},{STB=14},{WEIGHT=0.27940},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails},{TR=WINKEL}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
B
[mm]
D3
[mm]
K1
[mm]
K2
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
SW
[mm]
KUDU
Ball diameter
[mm]
STB
Static load in kN (see information)
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot with two f...
GN 445.5-60-M8-43-A
60
M8
43
96.5
8.5
50
18
30
14
21
14
14
14
0.07150
73269098
YES
Levelling foot with two f...
GN 445.5-60-M8-68-A
60
M8
68
96.5
8.5
50
18
30
14
21
14
14
14
0.07890
73269098
YES
Levelling foot with two f...
GN 445.5-60-M10-43-A
60
M10
43
96.5
8.5
50
18
30
14
21
14
14
14
0.07940
73269098
YES
Levelling foot with two f...
GN 445.5-60-M10-68-A
60
M10
68
96.5
8.5
50
18
30
14
21
14
14
14
0.09240
73269098
YES
Levelling foot with two f...
GN 445.5-60-M10-98-A
60
M10
98
96.5
8.5
50
18
30
14
21
14
14
14
0.10640
73269098
YES
Levelling foot with two f...
GN 445.5-60-M12-43-A
60
M12
43
96.5
8.5
50
18
30
14
21
14
14
14
0.08940
73269098
YES
Levelling foot with two f...
GN 445.5-60-M12-68-A
60
M12
68
96.5
8.5
50
18
30
14
21
14
14
14
0.12740
73269098
YES
Levelling foot with two f...
GN 445.5-60-M12-98-A
60
M12
98
96.5
8.5
50
18
30
14
21
14
14
14
0.12840
73269098
YES
Levelling foot with two f...
GN 445.5-60-M14-68-A
60
M14
68
96.5
8.5
50
18
30
14
21
14
14
14
0.03940
73269098
YES
Levelling foot with two f...
GN 445.5-60-M14-98-A
60
M14
98
96.5
8.5
50
18
30
14
21
14
14
14
0.03940
73269098
YES
Levelling foot with two f...
GN 445.5-60-M14-148-A
60
M14
148
96.5
8.5
50
18
30
14
21
14
14
14
0.03940
73269098
YES
Levelling foot with two f...
GN 445.5-60-M16-68-A
60
M16
68
96.5
8.5
50
18
30
14
21
16
14
14
0.14840
73269098
YES
Levelling foot with two f...
GN 445.5-60-M16-108-A
60
M16
108
96.5
8.5
50
18
30
14
21
16
14
14
0.20240
73269098
YES
Levelling foot with two f...
GN 445.5-60-M16-148-A
60
M16
148
96.5
8.5
50
18
30
14
21
16
14
14
0.25440
73269098
YES
Levelling foot with two f...
GN 445.5-60-M16-168-A
60
M16
168
96.5
8.5
50
18
30
14
21
16
14
14
0.27940
73269098
YES
Levelling foot with two f...
GN 445.5-80-M8-43-A
80
M8
43
130.0
10.5
70
25
31
14
22
14
14
14
0.12150
73269098
YES
Levelling foot with two f...
GN 445.5-80-M8-68-A
80
M8
68
130.0
10.5
70
25
31
14
22
14
14
14
0.12890
73269098
YES
Levelling foot with two f...
GN 445.5-80-M10-43-A
80
M10
43
130.0
10.5
70
25
31
14
22
14
14
16
0.12940
73269098
YES
Levelling foot with two f...
GN 445.5-80-M10-68-A
80
M10
68
130.0
10.5
70
25
31
14
22
14
14
16
0.14240
73269098
YES
Levelling foot with two f...
GN 445.5-80-M10-98-A
80
M10
98
130.0
10.5
70
25
31
14
22
14
14
16
0.15640
73269098
YES
Levelling foot with two f...
GN 445.5-80-M12-43-A
80
M12
43
130.0
10.5
70
25
31
14
22
14
14
16
0.13940
73269098
YES
Levelling foot with two f...
GN 445.5-80-M12-68-A
80
M12
68
130.0
10.5
70
25
31
14
22
14
14
16
0.17740
73269098
YES
Levelling foot with two f...
GN 445.5-80-M12-98-A
80
M12
98
130.0
10.5
70
25
31
14
22
14
14
16
0.17840
73269098
YES
Levelling foot with two f...
GN 445.5-80-M14-68-A
80
M14
68
130.0
10.5
70
25
31
14
22
14
14
16
0.08940
73269098
YES
Levelling foot with two f...
GN 445.5-80-M14-98-A
80
M14
98
130.0
10.5
70
25
31
14
22
14
14
16
0.08940
73269098
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表