目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 136 - Sheet Metal Hinges, Stainless Steel, Type A without bores
Ganter
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Hinges
GN 136 Sheet Metal Hinges, Stainless Steel, Horizontally Elongated
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_3/scharniere/gn136_ni_horiz_verl/gn136_ni_a_asmtab.prj},{NB=Blechscharnier, Edelstahl GN 136-NI-75-50-A (0)},{PARTNUMBER=GN 136-NI-75-50-A},{NORMNR=GN 136},{ROT=0},{L1=75},{L2=50},{D1=6},{D2=5.2},{M1=55},{M2=30},{M4=15.0},{M5=40.0},{S=2.0},{MAT=Edelstahl, nichtrostend, 1.4301},{WEIGHT=0.0808},{CTN=83021000},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn136_ni_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
L1
[mm]
L2
[mm]
D1
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Sheet Metal Hinge, Stainl...
GN 136-NI-45-30-A
45
30
3
1.5
0.0197
83021000
YES
Sheet Metal Hinge, Stainl...
GN 136-NI-60-30-A
60
30
3
1.5
0.0249
83021000
YES
Sheet Metal Hinge, Stainl...
GN 136-NI-60-40-A
60
40
4
2.0
0.0467
83021000
YES
Sheet Metal Hinge, Stainl...
GN 136-NI-80-40-A
80
40
4
2.0
0.0592
83021000
YES
Sheet Metal Hinge, Stainl...
GN 136-NI-75-50-A
75
50
6
2.0
0.0808
83021000
YES
Sheet Metal Hinge, Stainl...
GN 136-NI-100-50-A
100
50
6
2.0
0.0991
83021000
YES
Sheet Metal Hinge, Stainl...
GN 136-NI-90-60-A
90
60
6
2.0
0.1112
83021000
YES
Sheet Metal Hinge, Stainl...
GN 136-NI-120-60-A
120
60
6
2.0
0.1388
83021000
YES
Sheet Metal Hinge, Stainl...
GN 136-NI-120-80-A
120
80
8
2.5
0.2520
83021000
YES
Sheet Metal Hinge, Stainl...
GN 136-NI-160-80-A
160
80
8
2.5
0.3150
83021000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表