目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 2180 - Edge Protection Seal Profiles, Type A, Upper seal profile
Ganter
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Edge protection profiles
GN 2180 Edge Protection Seal Profiles
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_3/kantenschutz_profile/gn2180/gn2180_a.prj},{NB=Kantenschutz-Dichtprofil GN 2180-EPDM-20,5-A-20},{PARTNUMBER=GN 2180-EPDM-20,5-A-20},{NORMNR=GN 2180},{H1=20.5},{L=20},{A=1-3.5},{B=11.0},{H2=10.5},{R1=90},{R2=50},{R3=30},{W1=10.0},{W2=7},{MAT=Ethylen-Propylen-Dien-Kautschuk},{WEIGHT=3.1000},{CTN=40082900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
H1
[mm]
L
Length
[m]
A
Clamping area
[mm]
B
[mm]
H2
[mm]
R1
[mm]
R2
[mm]
R3
[mm]
W1
[mm]
W2
up to 50% permissible deformation
[mm]
MAT
Material
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edge Protection Seal Prof...
GN 2180-EPDM-15,5-A-20
15.5
20
0.8-2.5
8.5
9.0
80
50
20
6.5
5
Ethylene propylene diene ...
2.2600
40082900
YES
Edge Protection Seal Prof...
GN 2180-EPDM-15,5-A-50
15.5
50
0.8-2.5
8.5
9.0
80
50
20
6.5
5
Ethylene propylene diene ...
5.6000
40082900
YES
Edge Protection Seal Prof...
GN 2180-EPDM-20,5-A-20
20.5
20
1-3.5
11.0
10.5
90
50
30
10.0
7
Ethylene propylene diene ...
3.1000
40082900
YES
Edge Protection Seal Prof...
GN 2180-NBR-20,5-A-20
20.5
20
1-3.5
11.0
10.5
90
50
30
10.0
7
Acrylonitrile butadiene r...
3.0000
40082900
YES
Edge Protection Seal Prof...
GN 2180-EPDM-20,5-A-50
20.5
50
1-3.5
11.0
10.5
90
50
30
10.0
7
Ethylene propylene diene ...
7.1300
40082900
YES
Edge Protection Seal Prof...
GN 2180-NBR-20,5-A-50
20.5
50
1-3.5
11.0
10.5
90
50
30
10.0
7
Acrylonitrile butadiene r...
7.5000
40082900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表