目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 1582 - Stainless Steel Screws, Hygienic Design, Low-Profile Head, with Recessed Stud for Loss Protection
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing Bolts, Shoulder Screws, Thrust Bolts
GN 1582 Screws, Stainless Steel, with Recessed Stud for Loss Protection, Hygienic Design
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/augenschrauben_passchrauben_druckschrauben/gn1582/gn1582.prj},{NB=Edelstahl-Schraube GN 1582-M6-30-PL-H-1},{PARTNUMBER=GN 1582-M6-30-PL-H-1},{NORMNR=GN 1582},{D1=M6},{D1X=6},{L1=30},{A1=7-12},{A2=12-17},{A3=17-22},{D2=13},{D3=13.8},{D4=4.8},{D5=6.5},{K=7.5},{L2=8},{L3=3.0},{SW=10},{OB=PL-poliert (Ra < 0,8 µm)},{SEALING=H-NBR},{KEN=1 - ohne zusätzliche Sicherungsscheibe},{WEIGHT=0.0100},{CTN=73181575},{ROHS=YES},{INFOGANTER=Produktdetails},{X1=4.500},{X2=2.500},{X3=3.500},{R=50.000},{RX=42.500},{R2=5.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
ⁿ/ₐ
L1
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
D2
[mm]
D3
[mm]
D4
-0,2
[mm]
D5
[mm]
K
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
OB
Finish
ⁿ/ₐ
SEALING
Sealing
ⁿ/ₐ
KEN
Identification no.
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Screw GN ...
GN 1582-M5-20-MT-E-1
M5
20
2.5-6
6-10.5
10.5-14
11
11.8
4.0
5.5
7.0
6
2.5
8
MT - matte (Ra < 0.8 µm)
EPDM
1 - Without additional lo...
0.0050
73181575
YES
Stainless Steel-Screw GN ...
GN 1582-M5-20-MT-H-1
M5
20
2.5-6
6-10.5
10.5-14
11
11.8
4.0
5.5
7.0
6
2.5
8
MT - matte (Ra < 0.8 µm)
H-NBR
1 - Without additional lo...
0.0050
73181575
YES
Stainless Steel-Screw GN ...
GN 1582-M5-20-PL-E-1
M5
20
2.5-6
6-10.5
10.5-14
11
11.8
4.0
5.5
7.0
6
2.5
8
PL - polished (Ra < 0.8 µ...
EPDM
1 - Without additional lo...
0.0050
73181575
YES
Stainless Steel-Screw GN ...
GN 1582-M5-20-PL-H-1
M5
20
2.5-6
6-10.5
10.5-14
11
11.8
4.0
5.5
7.0
6
2.5
8
PL - polished (Ra < 0.8 µ...
H-NBR
1 - Without additional lo...
0.0050
73181575
YES
Stainless Steel-Screw GN ...
GN 1582-M5-25-MT-E-1
M5
25
6-11
11-14
14-19
11
11.8
4.0
5.5
7.0
6
2.5
8
MT - matte (Ra < 0.8 µm)
EPDM
1 - Without additional lo...
0.0060
73181575
YES
Stainless Steel-Screw GN ...
GN 1582-M5-25-MT-H-1
M5
25
6-11
11-14
14-19
11
11.8
4.0
5.5
7.0
6
2.5
8
MT - matte (Ra < 0.8 µm)
H-NBR
1 - Without additional lo...
0.0060
73181575
YES
Stainless Steel-Screw GN ...
GN 1582-M5-25-PL-E-1
M5
25
6-11
11-14
14-19
11
11.8
4.0
5.5
7.0
6
2.5
8
PL - polished (Ra < 0.8 µ...
EPDM
1 - Without additional lo...
0.0060
73181575
YES
Stainless Steel-Screw GN ...
GN 1582-M5-25-PL-H-1
M5
25
6-11
11-14
14-19
11
11.8
4.0
5.5
7.0
6
2.5
8
PL - polished (Ra < 0.8 µ...
H-NBR
1 - Without additional lo...
0.0060
73181575
YES
Stainless Steel-Screw GN ...
GN 1582-M6-25-MT-E-1
M6
25
3-7
7-13
13-17
13
13.8
4.8
6.5
7.5
8
3.0
10
MT - matte (Ra < 0.8 µm)
EPDM
1 - Without additional lo...
0.0090
73181575
YES
Stainless Steel-Screw GN ...
GN 1582-M6-25-MT-H-1
M6
25
3-7
7-13
13-17
13
13.8
4.8
6.5
7.5
8
3.0
10
MT - matte (Ra < 0.8 µm)
H-NBR
1 - Without additional lo...
0.0090
73181575
YES
Stainless Steel-Screw GN ...
GN 1582-M6-25-PL-E-1
M6
25
3-7
7-13
13-17
13
13.8
4.8
6.5
7.5
8
3.0
10
PL - polished (Ra < 0.8 µ...
EPDM
1 - Without additional lo...
0.0090
73181575
YES
Stainless Steel-Screw GN ...
GN 1582-M6-25-PL-H-1
M6
25
3-7
7-13
13-17
13
13.8
4.8
6.5
7.5
8
3.0
10
PL - polished (Ra < 0.8 µ...
H-NBR
1 - Without additional lo...
0.0090
73181575
YES
Stainless Steel-Screw GN ...
GN 1582-M6-30-MT-E-1
M6
30
7-12
12-17
17-22
13
13.8
4.8
6.5
7.5
8
3.0
10
MT - matte (Ra < 0.8 µm)
EPDM
1 - Without additional lo...
0.0100
73181575
YES
Stainless Steel-Screw GN ...
GN 1582-M6-30-MT-H-1
M6
30
7-12
12-17
17-22
13
13.8
4.8
6.5
7.5
8
3.0
10
MT - matte (Ra < 0.8 µm)
H-NBR
1 - Without additional lo...
0.0100
73181575
YES
Stainless Steel-Screw GN ...
GN 1582-M6-30-PL-E-1
M6
30
7-12
12-17
17-22
13
13.8
4.8
6.5
7.5
8
3.0
10
PL - polished (Ra < 0.8 µ...
EPDM
1 - Without additional lo...
0.0100
73181575
YES
Stainless Steel-Screw GN ...
GN 1582-M6-30-PL-H-1
M6
30
7-12
12-17
17-22
13
13.8
4.8
6.5
7.5
8
3.0
10
PL - polished (Ra < 0.8 µ...
H-NBR
1 - Without additional lo...
0.0100
73181575
YES
Stainless Steel-Screw GN ...
GN 1582-M8-30-MT-E-1
M8
30
4-8
8-16
16-20
16
16.8
6.5
8.5
8.5
10
4.0
13
MT - matte (Ra < 0.8 µm)
EPDM
1 - Without additional lo...
0.0180
73181575
YES
Stainless Steel-Screw GN ...
GN 1582-M8-30-MT-H-1
M8
30
4-8
8-16
16-20
16
16.8
6.5
8.5
8.5
10
4.0
13
MT - matte (Ra < 0.8 µm)
H-NBR
1 - Without additional lo...
0.0180
73181575
YES
Stainless Steel-Screw GN ...
GN 1582-M8-30-PL-E-1
M8
30
4-8
8-16
16-20
16
16.8
6.5
8.5
8.5
10
4.0
13
PL - polished (Ra < 0.8 µ...
EPDM
1 - Without additional lo...
0.0180
73181575
YES
Stainless Steel-Screw GN ...
GN 1582-M8-30-PL-H-1
M8
30
4-8
8-16
16-20
16
16.8
6.5
8.5
8.5
10
4.0
13
PL - polished (Ra < 0.8 µ...
H-NBR
1 - Without additional lo...
0.0180
73181575
YES
Stainless Steel-Screw GN ...
GN 1582-M8-40-MT-E-1
M8
40
8-18
18-25
25-30
16
16.8
6.5
8.5
8.5
10
4.0
13
MT - matte (Ra < 0.8 µm)
EPDM
1 - Without additional lo...
0.0210
73181575
YES
Stainless Steel-Screw GN ...
GN 1582-M8-40-MT-H-1
M8
40
8-18
18-25
25-30
16
16.8
6.5
8.5
8.5
10
4.0
13
MT - matte (Ra < 0.8 µm)
H-NBR
1 - Without additional lo...
0.0210
73181575
YES
Stainless Steel-Screw GN ...
GN 1582-M8-40-PL-E-1
M8
40
8-18
18-25
25-30
16
16.8
6.5
8.5
8.5
10
4.0
13
PL - polished (Ra < 0.8 µ...
EPDM
1 - Without additional lo...
0.0210
73181575
YES
Stainless Steel-Screw GN ...
GN 1582-M8-40-PL-H-1
M8
40
8-18
18-25
25-30
16
16.8
6.5
8.5
8.5
10
4.0
13
PL - polished (Ra < 0.8 µ...
H-NBR
1 - Without additional lo...
0.0210
73181575
YES
Stainless Steel-Screw GN ...
GN 1582-M10-40-MT-E-1
M10
40
5-14
14-19
19-28
19
19.8
8.2
10.5
9.5
12
5.0
16
MT - matte (Ra < 0.8 µm)
EPDM
1 - Without additional lo...
0.0340
73181575
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表