目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 615.4 B - Spring plungers, with bolt, with internal hexagon, Type B, Steel, standard spring load
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
GN 615.4 Spring Plungers, with Bolt, with Internal Hexagon, Steel / Stainless Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/federnde_druckstuecke/gn615_4/gn615_4_b.prj},{NB=Federnde Druckstueck GN 615.4-M8-B},{PARTNUMBER=GN 615.4-M8-B},{NORMNR=GN 615.4},{D1=M8},{D1X=8.000},{D2=3.8},{L=18},{W=2},{SW=4.0},{WX=2.000},{FEDERDRUCK1=16},{FEDERDRUCK2=33},{R1=6.400},{R2=6.000},{SWD=3.000},{X1=0.100},{WEIGHT=0.0040},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Thread/screw thread
ⁿ/ₐ
D2
−0.1
[mm]
L
±0.1
[mm]
W
Compression
ⁿ/ₐ
SW
[mm]
FEDERDRUCK1
initial ~
[N]
FEDERDRUCK2
End ~
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Spring plunger GN 615.4-M...
GN 615.4-M4-B
M4
1.8
12
1.5 +0.3/-0.4
2.0
4.5
12.5
0.0010
73181900
YES
Spring plunger GN 615.4-M...
GN 615.4-M5-B
M5
2.4
14
2
2.5
5
13
0.0010
73181900
YES
Spring plunger GN 615.4-M...
GN 615.4-M6-B
M6
2.7
15
2
3.0
6
17
0.0020
73181900
YES
Spring plunger GN 615.4-M...
GN 615.4-M8-B
M8
3.8
18
2
4.0
16
33
0.0040
73181900
YES
Spring plunger GN 615.4-M...
GN 615.4-M10-B
M10
4.5
23
2.5
5.0
19
42
0.0090
73181900
YES
Spring plunger GN 615.4-M...
GN 615.4-M12-B
M12
6.2
26
3.5
6.0
22
57
0.0130
73181900
YES
Spring plunger GN 615.4-M...
GN 615.4-M16-B
M16
8.5
33
4.5 ±0.3
8.0
38
78
0.0320
73181900
YES
Spring plunger GN 615.4-M...
GN 615.4-M20-B
M20
10.0
43
6.5
10.0
39
81
0.0320
73181900
YES
Spring plunger GN 615.4-M...
GN 615.4-M24-B
M24
13.0
48
8
12.0
72
155
0.1060
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表