目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 918.6 - Clamping Bolts, Stainless Steel, Upward Clamping, with Threaded Bolt, Type KV with ball lever, angular (serration)
Ganter
2.0 Clamping parts
2.3 Tensioning with eccentric cams and wedge clamps
Cam Point Levers
GN 918.6 Clamping Bolts, Stainless Steel, Upward Clamping, with Threaded Bolt
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_3/spiralspanner/gn918_6/gn918_6_kv.prj},{NB=Spannriegel, Edelstahl GN 918.6-40-KV-L},{PARTNUMBER=GN 918.6-40-KV-L},{NORMNR=GN 918.6},{AC=918.6-40-KV-L},{SPANN=durch Linksdrehung},{D1=40},{D2=M8},{D3=25},{D5=24},{H1=10},{H2=31},{H4=55},{L1=8},{L2=100},{VERS=3},{MAT=Edelstahl},{WEIGHT=0.1780},{CTN=84662020},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
SPANN
Clamping direction
ⁿ/ₐ
D1
-0,5
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
H4
≈
[mm]
L1
[mm]
L2
≈
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Clamping Bolt, Stainless ...
GN 918.6-40-KV-R
By clockwise rotation
40
M8
25
24
10
31
55
8
100
0.1790
84662020
YES
Clamping Bolt, Stainless ...
GN 918.6-40-KV-L
By anti-clockwise rotatio...
40
M8
25
24
10
31
55
8
100
0.1780
84662020
YES
Clamping Bolt, Stainless ...
GN 918.6-50-KV-R
By clockwise rotation
50
M10
30
28
12
35
62
11
116
0.3050
84662020
YES
Clamping Bolt, Stainless ...
GN 918.6-50-KV-L
By anti-clockwise rotatio...
50
M10
30
28
12
35
62
11
116
0.3100
84662020
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表