目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 6336.1 - Star knobs, Duroplast, with protruding steel bush, Type E, with threaded blind bore
Ganter
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star Handle
GN 6336.1
GN 6336.1 SB
GN 6336.1 SB E
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_2/sterngriffe/gn6336_1/gn6336_1_sb/gn6336_1_sb_e/gn6336_1_sb_e.prj},{NB=Sterngriff GN 6336.1-50-M8-E},{PARTNUMBER=GN 6336.1-50-M8-E},{NORMNR=GN 6336.1},{D1=50},{D2=M8},{D2X=8},{D4=18},{H1=34},{H2=17},{H3=10.0},{T=18},{W1=89.000},{ABS2=22.000},{ABS3=8.000},{ABS4=19.000},{ABS5=14.000},{ABS6=7.000},{R1=15.000},{R2=5.000},{R3=8.000},{R4=80.000},{ABS7=26.000},{TT=8.000},{D1T=37.500},{WEIGHT=0.0670},{CTN=73181692},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D4
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
T
min
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Star knob GN 6336.1-32-M6...
GN 6336.1-32-M6-E
32
M6
12
21
10
8.5
12
0.0180
73181692
YES
Star knob GN 6336.1-40-M6...
GN 6336.1-40-M6-E
40
M6
14
26
13
10.0
14
0.0320
73181692
YES
Star knob GN 6336.1-40-M8...
GN 6336.1-40-M8-E
40
M8
14
26
13
10.0
14
0.0310
73181692
YES
Star knob GN 6336.1-50-M8...
GN 6336.1-50-M8-E
50
M8
18
34
17
10.0
18
0.0670
73181692
YES
Star knob GN 6336.1-50-M1...
GN 6336.1-50-M10-E
50
M10
18
34
17
10.0
18
0.0640
73181692
YES
Star knob GN 6336.1-63-M1...
GN 6336.1-63-M10-E
63
M10
20
42
21
14.0
22
0.1200
73181692
YES
Star knob GN 6336.1-63-M1...
GN 6336.1-63-M12-E
63
M12
20
42
21
14.0
22
0.1030
73181692
YES
Star knob GN 6336.1-80-M1...
GN 6336.1-80-M12-E
80
M12
25
52
25
15.0
30
0.1800
73181692
YES
Star knob GN 6336.1-80-M1...
GN 6336.1-80-M16-E
80
M16
25
52
25
15.0
30
0.1860
73181699
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表