目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 6303.1 - Stainless Steel-Quick release knurled nuts
Ganter
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Quick Release Knobs
GN 6303.1
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_2/schnellspanngriffe/gn6303_1/gn6303_1_ni.prj},{NB=Edelstahl-Schnellspann-Raendelmutter GN 6303.1-M6-NI},{PARTNUMBER=GN 6303.1-M6-NI},{NORMNR=GN 6303.1},{D1=M6},{NDMD1=6.000},{D2=24},{D3=16},{D4=6.7},{H=14},{K=10},{ANGL=102.000},{WEIGHT=0.0372},{CTN=73181639},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
H
[mm]
K
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Quick rel...
GN 6303.1-M5-NI
M5
20
14
5.3
12
8
0.0220
73181639
YES
Stainless Steel-Quick rel...
GN 6303.1-M6-NI
M6
24
16
6.7
14
10
0.0372
73181639
YES
Stainless Steel-Quick rel...
GN 6303.1-M8-NI
M8
30
20
8.7
17
12
0.0700
73181639
YES
Stainless Steel-Quick rel...
GN 6303.1-M10-NI
M10
36
28
11.0
20
14
0.1260
73181639
YES
Stainless Steel-Quick rel...
GN 6303.1-M12-NI
M12
40
32
13.0
24
16
0.1820
73181639
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表