目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 536 - St. Steel-Knurled nuts
Ganter
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Knurled Screws, Knurled Nuts
GN 536
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_2/raendelschrauben_raendelmuttern/gn536/gn_536.prj},{NB=Edelstahl-Raendelmutter GN 536-24-M6-MT},{PARTNUMBER=GN 536-24-M6-MT},{NORMNR=GN 536},{D1=24},{D2=M6},{NDM=6},{KDM=4.773},{D3=16},{H=15},{K=10.5},{T=9},{TL=9.600},{OFL=MT - matt gestrahlt},{R=2.000},{V=13.490},{L1=3.500},{L2=4.680},{L3=5.120},{L4=6.290},{L5=12.540},{DF=22.150},{DF1=17.950},{CH=0.800},{R1=6.290},{R2=6.240},{X=2.780},{Y=11.426},{WEIGHT=0.0450},{CTN=73181639},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
H
[mm]
K
[mm]
T
min.
[mm]
OFL
Surface
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
St. Steel-Knurled nut GN ...
GN 536-20-M5-MT
20
M5
14
13
8.5
8
MT - matt blasted
0.0240
73181639
YES
St. Steel-Knurled nut GN ...
GN 536-20-M5-PL
20
M5
14
13
8.5
8
PL - highly polished
0.0240
73181639
YES
St. Steel-Knurled nut GN ...
GN 536-24-M6-MT
24
M6
16
15
10.5
9
MT - matt blasted
0.0450
73181639
YES
St. Steel-Knurled nut GN ...
GN 536-24-M6-PL
24
M6
16
15
10.5
9
PL - highly polished
0.0400
73181639
YES
St. Steel-Knurled nut GN ...
GN 536-28-M8-MT
28
M8
18
17
12.5
10
MT - matt blasted
0.0580
73181639
YES
St. Steel-Knurled nut GN ...
GN 536-28-M8-PL
28
M8
18
17
12.5
10
PL - highly polished
0.0580
73181639
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表