目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 531.1 - Wing screws with protruding hub
Ganter
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Wing Screws, Wing Nuts
GN 531.1
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_2/fluegelschrauben_fluegelmuttern/gn531_1/gn531_1.prj},{NB=Fluegelschraube mit vorstehender Nabe GN 531.1-40-M8-16},{PARTNUMBER=GN 531.1-40-M8-16},{NORMNR=GN 531.1},{D1=40},{D2=M8},{D2X=8},{L=16},{L1X=16,25},{D3=14.0},{B=15.5},{H1=17.0},{H2=7.5},{CH=0.770},{WEIGHT=0.0160},{CTN=39269097},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L
Length
[mm]
D3
[mm]
B
[mm]
H1
[mm]
H2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Wing screw with protrudin...
GN 531.1-32-M6-10
32
M6
10
11.0
13.0
14.5
5.5
0.0106
39269097
YES
Wing screw with protrudin...
GN 531.1-32-M6-16
32
M6
16
11.0
13.0
14.5
5.5
0.0110
39269097
YES
Wing screw with protrudin...
GN 531.1-32-M6-20
32
M6
20
11.0
13.0
14.5
5.5
0.0130
39269097
YES
Wing screw with protrudin...
GN 531.1-40-M8-16
40
M8
16
14.0
15.5
17.0
7.5
0.0160
39269097
YES
Wing screw with protrudin...
GN 531.1-40-M8-25
40
M8
25
14.0
15.5
17.0
7.5
0.0220
39269097
YES
Wing screw with protrudin...
GN 531.1-48-M8-16
48
M8
16
17.0
19.0
19.0
9.0
0.0210
39269097
YES
Wing screw with protrudin...
GN 531.1-48-M8-25
48
M8
25
17.0
19.0
19.0
9.0
0.0270
39269097
YES
Wing screw with protrudin...
GN 531.1-56-M10-20
56
M10
20
18.5
21.0
23.0
11.0
0.0475
39269097
YES
Wing screw with protrudin...
GN 531.1-56-M10-30
56
M10
30
18.5
21.0
23.0
11.0
0.0350
39269097
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表