目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 5342 - Tristar knobs, Bushing Stainless Steel
Ganter
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Three-Lobed Knobs
GN 5342
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_2/dreisterngriffe/gn5342/gn5342_b_sw.prj},{NB=Dreisterngriff GN 5342-32-M6},{PARTNUMBER=GN 5342-32-M6},{NORMNR=GN 5342},{D1=32},{D2=M6},{D2X=6.000},{D3=14.0},{H1=23},{H2=11.5},{T=10},{WEIGHT=0.0190},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
H1
[mm]
H2
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Tristar knob GN 5342-25-M...
GN 5342-25-M5
25
M5
12.0
20
10.0
10
0.0090
39263000
YES
Tristar knob GN 5342-32-M...
GN 5342-32-M6
32
M6
14.0
23
11.5
10
0.0190
39263000
YES
Tristar knob GN 5342-40-M...
GN 5342-40-M8
40
M8
16.0
27
13.5
13
0.0240
39263000
YES
Tristar knob GN 5342-50-M...
GN 5342-50-M10
50
M10
19.0
30
15.0
17
0.0370
39263000
YES
Tristar knob GN 5342-60-M...
GN 5342-60-M12
60
M12
22.5
34
18.0
20
0.0673
39263000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表