目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 227 - Pressed steel handwheels for valves
Ganter
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Control handwheels
GN 227
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_3/zustellraeder/gn227/gn227.prj},{NB=Handrad GN 227-80-V9-SW},{PARTNUMBER=GN 227-80-V9-SW},{NORMNR=GN 227},{D=80},{FARBEVIS=schwarz},{AUSWAHL=SW,RT,RH},{S0Y=9},{S0=V9},{S1=9.0},{S2=9.15},{L1=12},{L2=20.0},{L3=11},{ANZAHL=3},{D11=0.0},{D12=27.0},{D13=48.0},{D14=0.0},{ABS11=0.0},{ABS12=1.25},{ABS14=0.0},{ABS15=12.0},{W11=22.0},{R11=18.0},{R12=16.0},{R13=0.0},{R14=6.0},{R15=0.0},{R16=0.0},{R17=0.0},{R18=4.500},{W12=60.000},{GR=1},{ABS=10.000},{WEIGHT=0.0630},{CTN=84819000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2019年5月20日.
Alternative part(s)
Should a replacement part be used?
GN 227.6 - Pressed steel handwheels for valves
Ganter
19.06.2024
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表