目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 75.5 - Waist shaped Stainless Steel-knobs, Type E, with threaded rod
Ganter
1.0 Operating parts
1.1 Operating with handles and knobs
Knobs
GN 75.5
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_1/knoepfe/gn75_5/gn75_5_e.prj},{NB=Flacher Edelstahl-Knopf GN 75.5-25-M8-E-MT},{PARTNUMBER=GN 75.5-25-M8-E-MT},{NORMNR=GN 75.5},{D1=25},{D2=6},{D3=M8},{D4=14},{H=29},{L=14},{T=9},{OBVIS=matt gestrahlt (MT)},{OBX='MT','matt gestrahlt (MT)', 'PL','hochglanzpoliert (PL)'},{R1=32.0},{R2=2.5},{R3=9.0},{L1=7.0},{D5=11.0},{L2=14.0},{L3=24.8},{WINKEL=13.570},{HHE=7.250},{D3X=8},{KDM=6.466},{WEIGHT=0.0550},{CTN=83024900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D3
Thread
ⁿ/ₐ
D4
[mm]
H
[mm]
L
Length
[mm]
OBVIS
Surface
ⁿ/ₐ
OB
Surface
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Waist shaped Stainless St...
GN 75.5-16-M6-E-MT
16
M6
10
18
10
matt shot-blasted (MT)
MT
0.0150
83024900
YES
Waist shaped Stainless St...
GN 75.5-16-M6-E-PL
16
M6
10
18
10
highly polished (PL)
PL
0.0150
83024900
YES
Waist shaped Stainless St...
GN 75.5-20-M8-E-MT
20
M8
12
24
12
matt shot-blasted (MT)
MT
0.0300
83024900
YES
Waist shaped Stainless St...
GN 75.5-20-M8-E-PL
20
M8
12
24
12
highly polished (PL)
PL
0.0300
83024900
YES
Waist shaped Stainless St...
GN 75.5-25-M8-E-MT
25
M8
14
29
14
matt shot-blasted (MT)
MT
0.0550
83024900
YES
Waist shaped Stainless St...
GN 75.5-25-M8-E-PL
25
M8
14
29
14
highly polished (PL)
PL
0.0550
83024900
YES
Waist shaped Stainless St...
GN 75.5-32-M10-E-MT
32
M10
18
37
16
matt shot-blasted (MT)
MT
0.0830
83024900
YES
Waist shaped Stainless St...
GN 75.5-32-M10-E-PL
32
M10
18
37
16
highly polished (PL)
PL
0.0830
83024900
YES
Waist shaped Stainless St...
GN 75.5-36-M12-E-MT
36
M12
20
42
18
matt shot-blasted (MT)
MT
0.1440
83024900
YES
Waist shaped Stainless St...
GN 75.5-36-M12-E-PL
36
M12
20
42
18
highly polished (PL)
PL
0.1440
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表