目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 676 - Knurled knobs detectable, FDA compliant plastic
Ganter
1.0 Operating parts
1.1 Operating with handles and knobs
Knobs
GN 676
GN 676 MB
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_1/knoepfe/gn676/gn676_mb/gn676_mb_det.prj},{NB=Raendelknopf GN 676-21-M5-VDB},{PARTNUMBER=GN 676-21-M5-VDB},{NORMNR=GN 676},{D1=21},{D2=M5},{D2Y=5},{FARBEVIS=VDB - visuell detektierbar},{D3=12.5},{H1=18.0},{H2=10.5},{T=10},{T2=10.000},{XX=8.100},{TT=1.690},{TXX=10.000},{HH=2.500},{WEIGHT=0.0070},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
FARBEVIS
Color
ⁿ/ₐ
D3
[mm]
H1
[mm]
H2
[mm]
T
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Knurled knob GN 676-21-M5...
GN 676-21-M5-MDB
21
M5
MDB - metal detectable
12.5
18.0
10.5
10
0.0070
84879090
YES
Knurled knob GN 676-21-M5...
GN 676-21-M5-VDB
21
M5
VDB - visually detectable
12.5
18.0
10.5
10
0.0070
84879090
YES
Knurled knob GN 676-31-M8...
GN 676-31-M8-MDB
31
M8
MDB - metal detectable
18.5
27.0
17.0
15
0.0200
84879090
YES
Knurled knob GN 676-31-M8...
GN 676-31-M8-VDB
31
M8
VDB - visually detectable
18.5
27.0
17.0
15
0.0200
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表