APE - Pistoncino a molla
GAMM
13-Pistoncino_a_molla_e_pressori
Pressore_liscio
Powered by
CAD模型選擇
{gamm/13-pistoncino_a_molla_e_pressori/pressore_liscio/ape.prj},{NB=7747165},{SHA256=eHZtabUob7uhxtEsTbVgGoBLPJzR1DpIcKjLeJlNyCs=},{INAME=7747165},{NAME=7747165},{NNCUSTOM=APE},{NTCUSTOM=Pistoncino a molla},{NBCUSTOM=7747165},{LINACUSTOM=7747165},{STEPFILE=7747165_APE_8.stp},{PNGFILE=APE},{DWGFILE=APE},{CODE=7747165},{MOD=APE/8},{D=8},{L=24},{L2=3},{L3=8},{D1=10},{D2=3.9},{S=4.5},{WGT=8},{N1=30},{N2=90},{MAT=Corpo e perno in acciaio brunito.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
code
ⁿ/ₐ
MOD
Modello
ⁿ/ₐ
D
[mm]
L
[mm]
L2
[mm]
L3
[mm]
D1
[mm]
D2
[mm]
S
[mm]
WGT
weight
[g]
N1
preloading
[N]
N2
max load
[N]
MAT
Materiale
ⁿ/ₐ
7747165
7747165
APE/8
8
24
3
8
10
3.9
4.5
8
30
90
Corpo e perno in acciaio ...
7747170
7747170
APE/10
10
30
4
10
13
5.9
5.5
14
42
110
Corpo e perno in acciaio ...
7747175
7747175
APE/12
12
36
5
12
16
7.9
6.5
26
50
130
Corpo e perno in acciaio ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表