MV/MR - Manovella
GAMM
1-Volantini_di_manovra
Manovelle
Powered by
CAD模型選擇
{gamm/1-volantini_di_manovra/manovelle/mv_mr.prj},{NB=6335160},{SHA256=hpb1z3roKoKx1Ayr0e+LumByswCiIYCtC4Adr5CqMhA=},{INAME=6335160},{NAME=6335160},{NNCUSTOM=MV/MR},{NTCUSTOM=Manovella},{NBCUSTOM=6335160},{LINACUSTOM=6335160},{STEPFILE=6335160_MV160_MR.stp},{PNGFILE=MV_MR},{DWGFILE=MV_MR},{CODE=6335160},{MOD=MV/160-MR},{G=160},{L=196},{L1=87},{A=34},{D=45},{E=15},{H=55},{D1=6},{P=-},{B=49},{C=28},{MGR=28x85},{N=M 6},{WGT=598},{MAT=Tecnopolimero nero, rinforzato con fibre di vetro. Finitura opaca. Manopola girevole ribaltabile a scatto.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
code
ⁿ/ₐ
MOD
Modello
ⁿ/ₐ
G
[mm]
L
[mm]
L1
[mm]
A
[mm]
D
[mm]
E
[mm]
H
[mm]
D1
[mm]
P
[mm]
B
[mm]
C
[mm]
MGR
[mm]
N
ⁿ/ₐ
WGT
weight
[g]
MAT
Materiale
ⁿ/ₐ
6335130
6335130
MV/80-MR
80
105
55
22
30
10
36
4
-
32
19
21x50
M 5
180
Tecnopolimero nero, rinfo...
6335140
6335140
MV/100-MR
100
128
65
24
34
10
40
4
-
37
22
25x65
M 6
274
Tecnopolimero nero, rinfo...
6335150
6335150
MV/130-MR
130
162
76
28
40
14
49
6
-
44
25
25x65
M 6
387
Tecnopolimero nero, rinfo...
6335160
6335160
MV/160-MR
160
196
87
34
45
15
55
6
-
49
28
28x85
M 6
598
Tecnopolimero nero, rinfo...
6335330
6335330
MV/80-MR
80
105
55
22
30
10
36
-
10
32
19
21x50
M 5
166
Tecnopolimero nero, rinfo...
6335340
6335340
MV/100-MR
100
128
65
24
34
10
40
-
12
37
22
25x65
M 6
241
Tecnopolimero nero, rinfo...
6335350
6335350
MV/130-MR
130
162
76
28
40
14
49
-
14
44
25
25x65
M 6
335
Tecnopolimero nero, rinfo...
6335360
6335360
MV/160-MR
160
196
87
34
45
15
55
-
16
49
28
28x85
M 6
529
Tecnopolimero nero, rinfo...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表