目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
NAP 310 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
Pneumatics
Piston Seals (Pneumatic)
Powered by
CAD模型選擇
{freudenberg/pneumatics/piston_seals_pneumatic/nap310_asmtbl.prj},{NB=NAP 310 25 19 3.3 415663 (0)},{IDNR=},{ARTIKELNR=415663},{DN=25.0},{DN1=19.0},{NUT=0},{DF=24.85},{DK=24.4},{H=3.30},{L=3.5},{BF=NAP 310 (Nutring)},{WS=80 AU 941},{LG=s},{Z=1.000},{PPATH=nap310/nap310_sbl.prj},{ARTIKELNRNEW1=415663},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
DN
[mm]
DN1
dN
[mm]
DF
DF min
[mm]
DK
DK min
[mm]
H
[mm]
L
[mm]
WS
Material
ⁿ/ₐ
NAP 310 8 4.8 2.45 433197
433197
8.0
4.8
7.85
7.6
2.45
2.7
80 AU 941
NAP 310 8 4.8 2.45 490428...
49042868
8.0
4.8
7.85
7.6
2.45
2.7
80 AU 941
NAP 310 10 6 2.45 433199
433199
10.0
6.0
9.85
9.6
2.45
2.7
80 AU 941
NAP 310 10 6 2.45 4905672...
49056721
10.0
6.0
9.85
9.6
2.45
2.7
80 AU 941
NAP 310 12 7 2.45 433200
433200
12.0
7.0
11.85
11.6
2.45
2.7
80 AU 941
NAP 310 12 7 2.45 4905681...
49056813
12.0
7.0
11.85
11.6
2.45
2.7
80 AU 941
NAP 310 20 14 2.45 433202
433202
20.0
14.0
19.85
19.5
2.45
2.7
80 AU 941
NAP 310 20 14 2.45 490587...
49058787
20.0
14.0
19.85
19.5
2.45
2.7
80 AU 941
NAP 310 25 19 3.3 458854
458854
25.0
19.0
24.85
24.4
3.30
3.5
80 AU 941
NAP 310 25 19 3.3 415663
415663
25.0
19.0
24.85
24.4
3.30
3.5
80 AU 941
NAP 310 32 24 3.3 433205
433205
32.0
24.0
31.70
31.4
3.30
3.5
80 AU 941
NAP 310 40 32 3.3 4904116...
49041162
40.0
32.0
39.70
39.4
3.30
3.5
80 AU 941
NAP 310 50 42 3.3 433210
433210
50.0
42.0
49.70
49.4
3.30
3.5
80 AU 941
NAP 310 50 42 3.3 4904116...
49041163
50.0
42.0
49.70
49.4
3.30
3.5
80 AU 941
NAP 310 80 70 4.3 433213
433213
80.0
70.0
79.70
79.4
4.30
4.5
80 AU 941
NAP 310 100 90 4.3 433214
433214
100.0
90.0
99.70
99.4
4.30
4.5
80 AU 941
NAP 310 100 90 4.3 490633...
49063343
100.0
90.0
99.70
99.4
4.30
4.5
80 AU 941
NAP 310 125 105 8.1 42200...
422004
125.0
105.0
124.75
123.7
8.10
8.5
80 AU 941
NAP 310 160 140 8.1 43890...
438908
160.0
140.0
159.75
158.7
8.10
8.5
80 AU 941
NAP 310 200 180 8.1 43891...
438913
200.0
180.0
199.75
198.7
8.10
8.5
80 AU 941
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表