目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
T 22 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Rod Seals (Hydraulic)
Powered by
CAD模型選擇
{freudenberg/hydraulics/rod_seals_hydraulic/t22_asmtab.prj},{NB=24250840 T22 55 65 11.4 (0)},{IDNR=},{ARTIKELNR=24250840},{DD=55.0},{D=65.0},{NUT=0},{H=11.4},{L=13.0},{P=5.0},{C=2.5},{M=h},{E=},{PPATH=t22/t22_asmtpl.prj},{VPE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
DD
Dimension d
[mm]
D
Dimension
[mm]
H
Dimension
[mm]
L
Dimension
[mm]
P
Profile
[mm]
C
[mm]
E
Groove
ⁿ/ₐ
VPE
Packaging
ⁿ/ₐ
24249943 T22 15 25 8.2
24249943
15.0
25.0
8.2
9.0
5.0
2.5
24250814 T22 20 30 7.3
24250814
20.0
30.0
7.3
8.0
5.0
2.5
ISO
Industry Pack
40422343 T22 20 30 7.3
40422343
20.0
30.0
7.3
8.0
5.0
2.5
ISO
Small Pack
24250815 T22 20 30 8.2
24250815
20.0
30.0
8.2
9.0
5.0
2.5
24250816 T22 22 32 7.3
24250816
22.0
32.0
7.3
8.0
5.0
2.5
ISO
24250817 T22 22 32 8.2
24250817
22.0
32.0
8.2
9.0
5.0
2.5
24250818 T22 25 35 7.3
24250818
25.0
35.0
7.3
8.0
5.0
2.5
ISO
Industry Pack
40422344 T22 25 35 7.3
40422344
25.0
35.0
7.3
8.0
5.0
2.5
ISO
Small Pack
24250819 T22 25 35 8.2
24250819
25.0
35.0
8.2
9.0
5.0
2.5
24250820 T22 28 38 7.3
24250820
28.0
38.0
7.3
8.0
5.0
2.5
ISO
24250821 T22 28 38 8.2
24250821
28.0
38.0
8.2
9.0
5.0
2.5
24289914 T22 30 40 7.3
24289914
30.0
40.0
7.3
8.0
5.0
2.5
Industry Pack
40422398 T22 30 40 7.3
40422398
30.0
40.0
7.3
8.0
5.0
2.5
Small Pack
24250822 T22 30 40 10
24250822
30.0
40.0
10.0
11.0
5.0
2.5
Industry Pack
40422345 T22 30 40 10
40422345
30.0
40.0
10.0
11.0
5.0
2.5
Small Pack
24250823 T22 30 45 10
24250823
30.0
45.0
10.0
11.0
7.5
4.0
24250824 T22 32 42 7.3
24250824
32.0
42.0
7.3
8.0
5.0
2.5
ISO
Industry Pack
40422346 T22 32 42 7.3
40422346
32.0
42.0
7.3
8.0
5.0
2.5
ISO
Small Pack
24250825 T22 32 42 10
24250825
32.0
42.0
10.0
11.0
5.0
2.5
Industry Pack
40422347 T22 32 42 10
40422347
32.0
42.0
10.0
11.0
5.0
2.5
Small Pack
24250826 T22 32 47 10
24250826
32.0
47.0
10.0
11.0
7.5
4.0
24250827 T22 35 45 10
24250827
35.0
45.0
10.0
11.0
5.0
2.5
Industry Pack
40422348 T22 35 45 10
40422348
35.0
45.0
10.0
11.0
5.0
2.5
Small Pack
24250828 T22 35 50 10
24250828
35.0
50.0
10.0
11.0
7.5
4.0
24250829 T22 36 46 10
24250829
36.0
46.0
10.0
11.0
5.0
2.5
Industry Pack
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表