目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
OMS-MR PR - Merkel® Omegat
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Rod Seals (Hydraulic)
Powered by
CAD模型選擇
{freudenberg/hydraulics/rod_seals_hydraulic/omegat_oms_mr_pr_asmtab.prj},{NB=49023809 OMS-MR PR 180 195.1 5.9 PTFE GM201 (0)},{IDNR=},{ARTIKELNR=49023809},{WS=PTFE GM201},{DD=180.0},{D=195.1},{NUT=0},{H=5.9},{L=6.3},{P=7.55},{C=5.5},{R1=1.2},{PPATH=omegat_oms_mr_pr/omegat_oms_mr_pr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
WS
Material
ⁿ/ₐ
DD
Dimensions d
[mm]
D
Dimensions
[mm]
H
Dimensions
[mm]
L
Dimensions
[mm]
P
Profile
[mm]
C
[mm]
R1
[mm]
49015922 OMS-MR PR 25 35....
49015922
PTFE B602
25.0
35.7
4.0
4.2
5.35
5.5
0.8
49013958 OMS-MR PR 30 40....
49013958
PTFE GM201
30.0
40.7
4.0
4.2
5.35
5.5
0.8
49015921 OMS-MR PR 32 42....
49015921
PTFE B602
32.0
42.7
4.0
4.2
5.35
5.5
0.8
49022316 OMS-MR PR 36 46....
49022316
PTFE B602
36.0
46.7
4.0
4.2
5.35
5.5
0.8
49008897 OMS-MR PR 40 50....
49008897
PTFE B602
40.0
50.7
4.0
4.2
5.35
5.5
0.8
49030512 OMS-MR PR 40 55....
49030512
PTFE B602
40.0
55.1
5.9
6.3
7.55
5.5
1.2
49005182 OMS-MR PR 45 55....
49005182
PTFE B602
45.0
55.7
4.0
4.2
5.35
5.5
0.8
49009141 OMS-MR PR 50 60....
49009141
PTFE B602
50.0
60.7
4.0
4.2
5.35
5.5
0.8
49022785 OMS-MR PR 50 60....
49022785
PTFE GM201
50.0
60.7
4.0
4.2
5.35
5.5
0.8
49004614 OMS-MR PR 50 65....
49004614
PTFE GM201
50.0
65.1
5.9
6.3
7.55
5.5
1.2
49023489 OMS-MR PR 50 65....
49023489
PTFE B602
50.0
65.1
5.9
6.3
7.55
5.5
1.2
49029429 OMS-MR PR 50 65....
49029429
PTFE C104
50.0
65.1
5.9
6.3
7.55
5.5
1.2
49014635 OMS-MR PR 55 70....
49014635
PTFE GM201
55.0
70.1
5.9
6.3
7.55
5.5
1.2
49019333 OMS-MR PR 55 70....
49019333
PTFE C104
55.0
70.1
5.9
6.3
7.55
5.5
1.2
49023488 OMS-MR PR 55 70....
49023488
PTFE B602
55.0
70.1
5.9
6.3
7.55
5.5
1.2
49002594 OMS-MR PR 56 71....
49002594
PTFE B602
56.0
71.1
5.9
6.3
7.55
5.5
1.2
49014916 OMS-MR PR 56 71....
49014916
PTFE GM201
56.0
71.1
5.9
6.3
7.55
5.5
1.2
49018474 OMS-MR PR 56 71....
49018474
PTFE C104
56.0
71.1
5.9
6.3
7.55
5.5
1.2
49012253 OMS-MR PR 60 75....
49012253
PTFE GM201
60.0
75.1
5.9
6.3
7.55
5.5
1.2
49039570 OMS-MR PR 60 75....
49039570
PTFE B602
60.0
75.1
5.9
6.3
7.55
5.5
1.2
49009142 OMS-MR PR 63 78....
49009142
PTFE B602
63.0
78.1
5.9
6.3
7.55
5.5
1.2
49014917 OMS-MR PR 63 78....
49014917
PTFE GM201
63.0
78.1
5.9
6.3
7.55
5.5
1.2
49018475 OMS-MR PR 63 78....
49018475
PTFE C104
63.0
78.1
5.9
6.3
7.55
5.5
1.2
49002595 OMS-MR PR 65 80....
49002595
PTFE B602
65.0
80.1
5.9
6.3
7.55
5.5
1.2
49021364 OMS-MR PR 65 80....
49021364
PTFE C104
65.0
80.1
5.9
6.3
7.55
5.5
1.2
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表