目錄: Franke
Created: 22.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Franke
LVC - Drehverbindungen Schrägkugellager Stahlausführung Serie LVC
Franke
Bearings
Bearing assemblies
LVC
Powered by
CAD模型選擇
{franke/waelzlager/drehverbindungen/lvc/lvc_asmtab.prj},{NB=LVC-0500},{IDNR=},{BBZ=LVC-0500},{KK=500},{D1=20},{D=14.0},{H=65},{H1=62},{T=13.0},{M=M12},{NDM=12},{P=1.750},{T1=20},{H2=58},{DA=600},{DI=420},{LA=570},{LI=450},{B=14x},{BX=14},{COA=680},{COR=320},{CA=62},{CR=54},{COM=80},{GEW=63.7},{R=2},{DW=9.525},{G=2.5},{GG=2},{HL=12.6},{N=12.86},{ML=12.86},{PPATH=lvc_asmtpl.prj},{TYP=LER5},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BBZ
Bestell-Bez.
ⁿ/ₐ
KK
Kugelkranz ØKK
[mm]
D1
Abmessung d1
[mm]
D
Abmessung d
[mm]
H
Abmessung h
[mm]
H1
Abmessung h1
[mm]
T
Abmessung t
[mm]
M
Thread
[mm]
T1
Abmessung T1
[mm]
H2
Abmessung h2
[mm]
DA
Abmessung Da
[mm]
DI
Abmessung Di
[mm]
LA
Abmessung La
[mm]
LI
Abmessung Li
[mm]
B
Befestigung je Ring
ⁿ/ₐ
COA
Tragzahl Coa
[kN]
COR
Tragzahl Cor
[kN]
CA
Tragzahl Ca
[kN]
CR
Tragzahl Cr
[kN]
COM
stat. Moment
[kNm]
GEW
Gewicht
[kg]
LVC-0100
LVC-0100
100
11
6.6
34
33
6.8
M6
10
33
150
50
135
65
6x
55
26
11
10
1
3.7
LVC-0150
LVC-0150
150
11
6.6
34
33
6.8
M6
10
33
200
100
185
115
6x
86
40
14
12
3
5.6
LVC-0200
LVC-0200
200
11
6.6
34
33
6.8
M6
10
33
250
150
235
165
8x
113
53
15
13
7
7.4
LVC-0250
LVC-0250
250
11
6.6
34
33
6.8
M6
10
33
300
200
285
215
10x
142
67
16
14
11
9.2
LVC-0300
LVC-0300
300
18
11.0
57
54
11.0
M10
15
50
380
230
355
255
12x
235
111
29
25
17
27.7
LVC-0350
LVC-0350
350
18
11.0
57
54
11.0
M10
15
50
430
280
405
305
14x
278
131
31
27
23
32.2
LVC-0400
LVC-0400
400
18
11.0
57
54
11.0
M10
15
50
480
330
455
355
14x
318
150
33
28
30
36.7
LVC-0450
LVC-0450
450
18
11.0
57
54
11.0
M10
15
50
530
380
505
405
14x
357
168
34
27
38
41.2
LVC-0500
LVC-0500
500
20
14.0
65
62
13.0
M12
20
58
600
420
570
450
14x
680
320
62
54
80
63.7
LVC-0600
LVC-0600
600
20
14.0
65
62
13.0
M12
20
58
700
520
670
550
16x
816
384
67
58
115
76.2
LVC-0700
LVC-0700
700
20
14.0
65
62
13.0
M12
20
58
800
620
770
650
22x
958
451
71
61
158
88.6
LVC-0800
LVC-0800
800
20
14.0
65
62
13.0
M12
20
58
900
720
870
750
24x
1094
515
74
64
206
101.1
LVC-0900
LVC-0900
900
20
14.0
65
62
13.0
M12
20
58
1000
820
970
850
24x
1230
579
78
67
261
113.6
LVC-1000
LVC-1000
1000
20
14.0
65
62
13.0
M12
20
58
1100
920
1070
950
26x
1372
646
81
70
323
126.0
LVC-1200
LVC-1200
1200
26
18.0
69
67
17.5
M16
25
61
1300
1085
1265
1130
30x
1644
774
86
75
464
192.6
LVC-1400
LVC-1400
1400
26
18.0
69
67
17.5
M16
25
61
1500
1285
1465
1330
36x
1922
905
91
79
633
224.7
LVC-1600
LVC-1600
1600
26
18.0
84
82
17.5
M16
25
76
1730
1470
1685
1515
42x
2200
1036
96
83
828
389.0
LVC-1800
LVC-1800
1800
26
18.0
84
82
17.5
M16
25
76
1930
1670
1885
1715
46x
2472
1163
100
87
1047
437.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表