202310 - CONNECTOR SWIVEL NUT BSP - MALE METRIC WITH ELASTOMER SEAL ISO 9974 PORTS
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/202310.prj},{NB=A202310-1718},{CODE=A202310-1718},{FILENAME=A202310-1718_01},{F=G3/8-19 A GAS},{F1=M18x1,5-6g},{A=42,5},{B=19},{D=12},{CH=24},{CH1=22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A202310-1716
A202310-1716
G3/8-19 A GAS
M16x1,5-6g
41,5
19
12
22
22
A202310-1718
A202310-1718
G3/8-19 A GAS
M18x1,5-6g
42,5
19
12
24
22
A202310-2122
A202310-2122
G1/2-14 A GAS
M22x1,5-6g
48,5
21,5
14
27
27
A202310-3333
A202310-3333
G1"-11 A GAS
M33x2-6g
68
30
18
41
41
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表