202255 - CONNECTOR SWIVEL NUT BSP - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/202255.prj},{NB=A202255-2322},{CODE=A202255-2322},{FILENAME=A202255-2322_02},{F=G5/8-14 A GAS},{F1=7/8-14 UNF-2A},{A=49},{B=23,5},{D=13},{CH=27},{CH1=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A202255-1011
A202255-1011
G1/8-28 A GAS
7/16-20 UNF-2A
33
15,5
9
14
14
A202255-1314
A202255-1314
G1/4-19 A GAS
9/16-18 UNF-2A
37
17
10
19
19
A202255-1719
A202255-1719
G3/8-19 A GAS
3/4-16 UNF-2A
39,5
19
11
22
22
A202255-1722
A202255-1722
G3/8-19 A GAS
7/8-14 UNF-2A
43
19
12,5
27
22
A202255-2122
A202255-2122
G1/2-14 A GAS
7/8-14 UNF-2A
46,5
21,5
13
27
27
A202255-2322
A202255-2322
G5/8-14 A GAS
7/8-14 UNF-2A
49
23,5
13
27
27
A202255-2627
A202255-2627
G3/4-14 A GAS
1"1/16-12 UN-2A
53,5
26,5
15
32
32
A202255-3333
A202255-3333
G1"-11 A GAS
1"5/16-12 UN-2A
61,5
30
15
38
41
A202255-4241
A202255-4241
G1"1/4-11 A GAS
1"5/8-12 UN-2A
64,5
33
15
48
50
A202255-4848
A202255-4848
G1"1/2-11 A GAS
1"7/8-12 UN-2A
69,5
37
15
55
55
SA202255-1714
SA202255-1714
G3/8-19 A GAS
9/16-18 UNF-2A
39
19
10
19
22
SA202255-2119
SA202255-2119
G1/2-14 A GAS
3/4-16 UNF-2A
42
21,5
11
22
27
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表