202222 - CONNECTOR SWIVEL NUT BSP - MALE BSPP WITH O.R. AND RETAINING RING ISO 1179 PORTS
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/202222.prj},{NB=A202222-2626},{CODE=A202222-2626},{FILENAME=A202222-2626_03},{F=G3/4-14 A GAS},{F1=G3/4-14 A GAS},{A=55,5},{B=26,5},{D=14},{CH=36},{CH1=32}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A202222-1010
A202222-1010
G1/8-28 A GAS
G1/8-28 A GAS
29,5
15,5
7
14
14
A202222-1313
A202222-1313
G1/4-19 A GAS
G1/4-19 A GAS
38
17
10
19
19
A202222-1717
A202222-1717
G3/8-19 A GAS
G3/8-19 A GAS
41
19
10
24
22
A202222-2117
A202222-2117
G1/2-14 A GAS
G3/8-19 A GAS
43
22
11
24
27
A202222-2321
A202222-2321
G5/8-14 A GAS
G1/2-14 A GAS
50
24
14,5
30
30
A202222-2121
A202222-2121
G1/2-14 A GAS
G1/2-14 A GAS
48,5
21,5
12
27
27
A202222-2626
A202222-2626
G3/4-14 A GAS
G3/4-14 A GAS
55,5
26,5
14
36
32
A202222-3333
A202222-3333
G1"-11 A GAS
G1"-11 A GAS
68,5
30
15,5
41
41
A202222-4242
A202222-4242
G1"1/4-11 A GAS
G1"1/4-11 A GAS
75
33
17,5
50
50
A202222-4848
A202222-4848
G1"1/2-11 A GAS
G1"1/2-11 A GAS
84
37
19,5
60
55
E202222-2121
E202222-2121
G1/2-14 A GAS
G1/2-14 A GAS
48,5
21,5
12
27
27
E202222-4242
E202222-4242
G1"1/4-11 A GAS
G1"1/4-11 A GAS
75
33
17,5
50
50
SA202222-1326
SA202222-1326
G1/4-19 A GAS
G3/4-14 A GAS
41
17
14
36
19
SA202222-1721
SA202222-1721
G3/8-19 A GAS
G1/2-14 A GAS
46
19
12
27
27
SA202222-2621
SA202222-2621
G3/4-14 A GAS
G1/2-14 A GAS
53,5
26,5
12
27
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表