您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Fohhn Audio
Created: 16.01.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fohhn Audio
FV-200 - Focus Venue
Fohhn Audio
Focus Venue
Powered by
CAD模型選擇
{fohhn_audio/focus_venue/fv-200.prj},{NB=1316(400)},{PARTNO_COM=1316},{AL=1200},{PRODUCT_NUMBER_ROOT=1316},{STXT_COM=FV-200},{ACOUSTIC_DESIGN=electronically steerable line array speaker},{COMPONENTS=4 pairs of 10\" (2,5\" VC) long excursion speakers Hornloaded Waveguide Design},{OPERATIONAL_MODE=active, 4-channel DSP-amplifier, Class-D},{MAX_SPL_1=145 dB (103 dB @ 100 m)},{FREQ_RANGE=60 Hz – 800 Hz},{NOMINAL_DISPERSION_HOR=90° switchable cardioid/vented omnidirectional},{VER_BEAM_WIDTH=0° – 90° in 0.1° increments},{VER_INCLINATION_ANGLE=-40° – +40° in 0.1° increments},{ACOUSTIC_CENTRE=0% (bottom) to 100% (top), both beams movable},{ENCLOSURE=multiplex birch plywood},{LODLEVEL=400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PRODUCT_NUMBER_ROOT
product number (root)
ⁿ/ₐ
PARTNO_COM
PartNo (COM)
ⁿ/ₐ
STXT_COM
Stxt (COM)
ⁿ/ₐ
ACOUSTIC_DESIGN
acoustic design
ⁿ/ₐ
COMPONENTS
components
ⁿ/ₐ
OPERATIONAL_MODE
operational mode
ⁿ/ₐ
MAX_SPL_1
maximum SPL
ⁿ/ₐ
FREQ_RANGE
frequency range
ⁿ/ₐ
NOMINAL_DISPERSION_HOR
nominal dispersion, horizontal
ⁿ/ₐ
VER_BEAM_WIDTH
vertical beam width, digitally controlled
ⁿ/ₐ
VER_INCLINATION_ANGLE
vertical inclination angle, digitally controlled
ⁿ/ₐ
ACOUSTIC_CENTRE
acoustic centre
ⁿ/ₐ
ENCLOSURE
enclosure
ⁿ/ₐ
FRONT_DESIGN
front design
ⁿ/ₐ
MOUNTING_POINTS
mounting points
ⁿ/ₐ
DIMENSIONS_W_H_D
dimensions (W × H × D)
ⁿ/ₐ
WEIGHT
weight
ⁿ/ₐ
STANDARD_COLOURS
standard colours
ⁿ/ₐ
REMOTE_CONTROL
remote control
ⁿ/ₐ
REMOTE_MONITORING
remote monitoring
ⁿ/ₐ
SIMULATION_BEAM_1
simulation beam
ⁿ/ₐ
AMPLIFIER_POWER
amplifier power
ⁿ/ₐ
AMPLIFIER_TYPE
amplifier type
ⁿ/ₐ
AUDIO_INPUTS_1
audio inputs
ⁿ/ₐ
AUDIO_OUTPUTS
audio outputs
ⁿ/ₐ
DSP_CHANNELS
DSP channels
ⁿ/ₐ
FREQ_RESPONSE
frequency response
ⁿ/ₐ
SIGNAL_NOISE_RATIO
signal/noise ratio
ⁿ/ₐ
AUTO_POWER_SAVE
auto power save
ⁿ/ₐ
PROTECTIVE_CIRCUIT
protective circuit
ⁿ/ₐ
POWER_SUPPLY
power supply
ⁿ/ₐ
POWER_CONSUMPTION
power consumption
ⁿ/ₐ
HEAT_DISSIPATION
heat dissipation
ⁿ/ₐ
TEMPERATURE_RANGE
temperature range
ⁿ/ₐ
COOLING
cooling
ⁿ/ₐ
WEIGHT_ELECTRONICS
weight (electronics)
ⁿ/ₐ
DIGITAL_SIGNAL_PROCESSORS
digital signal processors
ⁿ/ₐ
INDEPENDENT_LIMITERS
independent limiters
ⁿ/ₐ
SELECTIVE_3_BAND_LIMITING
selective 3-band limiting
ⁿ/ₐ
BAND_SPECIFIC_TIME_CONSTANTS
band-specific time constants
ⁿ/ₐ
FILTER_TECHNOLOGY
filter technology
ⁿ/ₐ
INPUT
input
ⁿ/ₐ
INPUT_DSP_PROCESSING
input DSP processing
ⁿ/ₐ
FIR_FILTER
FIR filter
ⁿ/ₐ
INPUT_GAIN
input gain
ⁿ/ₐ
ROUTING_GAIN
routing gain
ⁿ/ₐ
OUTPUT_GAIN
output gain
ⁿ/ₐ
EQ
ⁿ/ₐ
LIMITER_COMPRESSOR
limiter / compressor
ⁿ/ₐ
NOISE_GATE
noise gate
ⁿ/ₐ
X_OVER
X-over
ⁿ/ₐ
DELAY_INPUT
delay input
ⁿ/ₐ
DELAY_OUTPUT
delay output
ⁿ/ₐ
SYSTEM_LATENCY
system latency
ⁿ/ₐ
CONTROL_ELEMENTS
control elements
ⁿ/ₐ
INPUTS_4
inputs
ⁿ/ₐ
OUTPUTS_7
outputs
ⁿ/ₐ
SIGNAL_INPUTS_4
signal inputs
ⁿ/ₐ
SIGNAL_OUTPUTS_3
signal outputs
ⁿ/ₐ
MAINS_CONNECTION
mains connection
ⁿ/ₐ
SIGN_LED
Sign LED (connector panel and front grille)
ⁿ/ₐ
STATUS_LED
status LED
ⁿ/ₐ
RECEIVE_SEND_LED_2
receive / send LED
ⁿ/ₐ
AUDIO_ERROR_LED
audio error LED
ⁿ/ₐ
REMOTE_POWER_LED
remote power LED
ⁿ/ₐ
ON_STACK_LINK_LED
on (stack link) LED
ⁿ/ₐ
SIMULATION_DATA
simulation data
ⁿ/ₐ
GENERAL_FOOTNOTES
general footnotes
ⁿ/ₐ
AL
[W]
1316
1316
1316
FV-200
electronically steerable ...
4 pairs of 10" (2,5" VC) ...
active, 4-channel DSP-amp...
145 dB (103 dB @ 100 m)
60 Hz – 800 Hz
90° switchable cardioid/v...
0° – 90° in 0.1° incremen...
-40° – +40° in 0.1° incre...
0% (bottom) to 100% (top)...
multiplex birch plywood
hexagonal perforated stee...
integrated flying tracks,...
560 × 1276 × 595 mm
approx. 135 kg
scratch-proof polyurethan...
Fohhn Audio Soft, Fohhn N...
Fohhn Audio Soft, Fohhn N...
Fohhn Net, Fohhn Audio So...
4 × 1000 W
Pure Path Digital PWM
AES/EBU
AES/EBU
4
20 Hz – 20 kHz
>105 dB/A
adjustable from 1 s to 12...
soft start, overtemperatu...
100 V – 240 V AC 50/60 Hz...
1200 W RMS, idle 70 W, st...
300 W, 1024 BTU/h, 258 kc...
0 – 40°C
temperature-controlled fa...
14.2 kg
2
6
bass / mid / high
yes
80-bit double precision
AES/EBU 32 kHz – 96 kHz, ...
yes
yes
-80 dB – +12 dB
-80 dB – +12 dB
-80 dB – +12 dB
10-band parametric EQ, ga...
yes
yes
Linkwitz-Riley 4th order ...
0 – 350 ms (0 – 120 m)
0 – 640 ms (0 – 220 m)
1.2 ms
mains switch (remote-cont...
1 × etherCON Airea Connec...
1 × etherCON stack link, ...
AES/EBU 32 kHz – 96 kHz, ...
AES/EBU link-out from inp...
1 × PowerCON mains in, 1 ...
blue = power on, blue fla...
green = ready, red = prot...
receive/send remote contr...
red = no AES/EBU
green = AIREA connect akt...
green = stack link aktive
EASE, Fohhn Designer
nominal dispersion: -6 dB...
1200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表